Properties
Version | Cross-connector (terminal), Plugged, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, 44 A, beige |
Order No. | 0270760000 |
Type | QS 2/12/4 |
GTIN (EAN) | 4008190011420 |
Qty. | 20 items |
Depth | 34.5 mm |
Depth (inches) | 1.358 inch |
Height | 20 mm |
Height (inches) | 0.787 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 7 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 20993c56-321a-4ec1-8646-b7d545a927f2 |
Material | PA 66 |
Colour | beige |
UL 94 flammability rating | V-2 |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Number of cross-connected terminals | 2 |
Rated current, multi-pole | 44 A |
Type | Cross-connector |
Pitch in mm (P) | 12 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated current | 44 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58907) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0270760000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0270760000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0270760000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1887210000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 800 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
-
Item No.:1887220000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2
Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer terminal blocks6 mm²
Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer feed-through terminal blocks6 mm²