Properties
Version | Cross-connector (terminal), when screwed in, beige, 57 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, Width: 15.4 mm |
Order No. | 1670360000 |
Type | QVSK 2 SAKT1 |
GTIN (EAN) | 4008190431242 |
Qty. | 20 items |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 19.1 mm |
Height (inches) | 0.752 inch |
Width | 15.4 mm |
Width (inches) | 0.606 inch |
Net weight | 0.9 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | beige |
UL 94 flammability rating | V-2 |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Pitch in mm (P) | 12 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated current | 57 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224825) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1670360000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1670360000) |
Product Change Notification |
[PCN QVS SAKT1+2 QVSK 2 SAKT1 DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_91014)
[PCN QVS SAKT1+2 QVSK 2 SAKT1 EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_91015) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [CAT 1 TERM 16/17 EN](http://download.weidmueller.com/asset/download/file/39470) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |