Properties
Version | Extension frame, OMNIMATE Housing - TERMINALBOX grey-beige, Extension frame, Width: 8.5 mm |
Order No. | 2224240000 |
Type | RA MCZ1.5 DKBG 1674 |
GTIN (EAN) | 4032248126262 |
Qty. | 25 items |
Depth | 55.9 mm |
Depth (inches) | 2.201 inch |
Height | 91 mm |
Height (inches) | 3.583 inch |
Width | 8.5 mm |
Width (inches) | 0.335 inch |
Net weight | 8.612 g |
Storage temperature | -25 °C...55 °C |
Humidity at storage temperature | 80 % relative humidity (without condensation) |
Operating temperature | -50 °C...120 °C |
Installation temperature | -25 °C...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 |
Insulating material group | I |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | grey-beige |
Encapsulation option | Yes |
Protection degree | IP20 in installed state |
PCB thickness | 1 mm |
Tolerance for the PCB shape | ±0.1 |
Tolerance of circuit board thickness | ±0.1 mm |
Alternitive colours | More on request |
Customer specific cutouts possible | No |
Customer specific labelling possible | No |
Number of connection levels | 2 |
Number of PCBs, max. | 1 |
Continuous current of cross-connection | 10 A |
Continuous current of cross-connection/PCB | 32 A |
Cross-connection | Yes |
Type of connection |
without
Connection element |
Flip cover mountable | Yes |
Marker integrateable | Yes |
Continuous current of cross-connection | 10 A |
Cross-connection | Yes |
Number of connection levels | 2 |
Engineering Data |
[CAD data -- PCB contour with soldering pads](https://mdcop.weidmueller.com/mediadelivery/asset/900_67941)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212813) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2224240000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-04 |
ECLASS 14.0 | 27-19-06-04 |
ROHS | Conform |