Properties
Order No. | 2819550000 |
Type | RC D 4/4P |
GTIN (EAN) | 4064675591290 |
Diameter | 20 mm |
Net weight | 40 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b64e9137-212c-40f4-8b4a-2cb7feb25f72 |
Coding | none |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 0.5 mm² |
Connection cross-section, max. | 4 mm² |
Connection cross-section, min. | 0.5 mm² |
Contact material | Brass |
Contact surface | Brass |
Housing main material | PA 66 |
Number of poles | 4 |
Protection degree | IP68 |
Rated current | 17.5 A |
Rated voltage | 500 V |
Shield connection | No |
Type of connection | Screw connection |
Coding | none |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 0.5 mm² |
Contact material | Brass |
Contact surface | Brass |
Design |
Female
Male |
Housing main material | PA 66 |
Material | PA 6.6 |
Number of poles | 4 |
Protection degree | IP68 |
Rated current | 17.5 A |
Rated voltage | 500 V |
Shield connection | No |
Type of connection | Screw connection |
Housing main material | PA 66 |
Number of inputs | 1 |
Number of outputs | 3 |
Number of poles | 4 |
Reverse polarity protection | Yes |
Type of connection | Screw connection |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E307231 |
Accessories
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsAccessoriesProtective capsM20
ConnectorsCircular ConnectorsM20 connectorsDC connectors
Is accessory of
Industry LightDirect current (DC)FieldPower LED & WIPLMONO LED
Industry LightDirect current (DC)FieldPower LED & WIPLDUO LED
Industry LightDirect current (DC)FieldPower LED & WIPLWIPL