Properties
Order No. | 2903200000 |
Type | RC F P2 SP |
GTIN (EAN) | 4099986122376 |
Diameter | 20 mm |
Net weight | 20 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b64e9137-212c-40f4-8b4a-2cb7feb25f72 |
Cable diameter, max. | 9 mm |
Cable diameter, min. | 7.5 mm |
Coding | none |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 0.5 mm² |
Connection cross-section, max. | 4 mm² |
Connection cross-section, min. | 0.5 mm² |
Contact material | Brass |
Contact surface | Brass |
Housing main material | PA 66 |
Number of poles | 2 |
Protection degree | IP68 |
Rated current | 17.5 A |
Rated voltage | 500 V |
Shield connection | No |
Type of connection | Screw connection |
Housing main material | PA 66 |
Number of poles | 2 |
Reverse polarity protection | Yes |
Type of connection | Screw connection |
Cable diameter, max. | 9 mm |
Cable diameter, min. | 7.5 mm |
Coding | none |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 0.5 mm² |
Contact material | Brass |
Contact surface | Brass |
Protection degree | IP68 |
Rated current | 17.5 A |
Rated impulse withstand voltage | 4 kV |
Rated voltage | 500 V |
Shield connection | No |
Stripping length | 6 mm |
UL 94 flammability rating | V-0 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E307231 |