Properties
Order No. | 2934520000 |
Type | RC F P5 C |
GTIN (EAN) | 4099986682757 |
Width | 67 mm |
Width (inches) | 2.638 inch |
Diameter | 26.4 mm |
Net weight | 0.15 g |
Operating temperature | -40 °C...60 °C |
Cable diameter, max. | 13 mm |
Cable diameter, min. | 7 mm |
Coding | none |
Conductor cross-section, max. | 1.5 mm² |
Conductor cross-section, min. | 0.25 mm² |
Connection cross-section, max. | 4 mm² |
Connection cross-section, min. | 0.5 mm² |
Contact material | Brass |
Contact surface | Brass |
Housing main material | PA 66 |
Number of poles | 5 |
Protection degree | IP68 |
Rated current | 17.5 A |
Rated voltage | 500 V |
Shield connection | No |
Type of connection | PUSH IN |
Housing main material | PA 66 |
Number of poles | 5 |
Reverse polarity protection | Yes |
Type of connection | PUSH IN |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
ROHS | Conform |