Properties
Order No. | 2992980000 |
Type | RC M P3 M20 C SP |
GTIN (EAN) | 4099986872059 |
Diameter | 20 mm |
Net weight | 0.015 g |
Operating temperature | -40 °C...60 °C |
RoHS Compliance Status | Compliant without exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | No SVHC above 0.1 wt% |
Cable diameter, max. | 13 mm |
Cable diameter, min. | 7 mm |
Coding | none |
Conductor cross-section, max. | 1.5 mm² |
Conductor cross-section, min. | 0.25 mm² |
Connection cross-section, max. | 4 mm² |
Connection cross-section, min. | 0.5 mm² |
Contact material | Brass |
Contact surface | Brass |
Housing main material | PA 66 |
Number of poles | 3 |
Protection degree | IP68 |
Rated current | 17.5 A |
Rated voltage | 500 V |
Shield connection | No |
Type of connection |
PUSH IN
Lever clamp |
Housing main material | PA 66 |
Number of poles | 3 |
Type of connection |
PUSH IN
Lever clamp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
ROHS | Conform |
Accessories
ConnectorsCircular ConnectorsM20 connectorsAC connectors
ToolsScrewdriversMiscellaneousRound connector M20 mounting tool
Is accessory of
ConnectorsCircular ConnectorsM20 connectorsAC connectors