Properties
Version | RIDERSERIES, Relay, Number of contacts: 1, NC and NO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection, Test button available: No |
Order No. | 8768700000 |
Type | RCH S51024 |
GTIN (EAN) | 4032248437481 |
Qty. | 20 items |
Height | 25.5 mm |
Height (inches) | 1.004 inch |
Width | 12.6 mm |
Width (inches) | 0.496 inch |
Length | 29 mm |
Length (inches) | 1.142 inch |
Net weight | 18.9 g |
Operating temperature | -25 °C...70 |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E522350 |
Rated control voltage | 24 V DC |
Rated current DC | 29.2 mA |
Power rating | 700 mW |
Status indicator | No |
Rated switching voltage | 250 V AC |
Continuous current | 6 A |
Max. switching voltage, AC | 250 V |
AC switching capacity (resistive), max. | 1500 VA |
Switch-on delay | ≤ 10 ms |
Switch-off delay | ≤ 4 ms |
Contact type | 1 NC and NO contact (AgNi) |
Mechanical service life | 10 x 106 switching cycles |
Test button available | No |
Mechanical switch position indicator | No |
Colour | Transparent |
Pollution severity | 2 |
Surge voltage category | III |
Creepage and clearance distance input – output | ≥ 8 mm |
Protection degree | IP20 |
Standards |
IEC 61810-1
UL508 |
Certificate No. (VDE) | 40019897 |
Certificate No. (cURus) | E522350 |
Wire connection method | Screw connection |
Pitch in mm (P) | 5 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8768700000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CURUS](/picture/CURUS.gif) ![TUEV](/picture/TUEV.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E522350 |