Properties
Version | RIDERSERIES FG, Relay with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No |
Order No. | 1218380000 |
Type | RCI42424FG |
GTIN (EAN) | 4050118001891 |
Qty. | 12 items |
Depth | 25.6 mm |
Depth (inches) | 1.008 inch |
Height | 30.2 mm |
Height (inches) | 1.189 inch |
Width | 12.7 mm |
Width (inches) | 0.5 inch |
Net weight | 17.97 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 40 °C / 95 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated control voltage | 24 V DC |
Rated current DC | 29.2 mA |
Power rating | 700 mW |
Coil resistance | 720 Ω ± 10 % |
Status indicator | No |
Rated switching voltage | 250 V AC |
Continuous current | 6 A |
Max. switching frequency at rated load | 0.1 Hz |
Min. switching power |
1 mA @ 24 V
10 mA @ 10 V 100 mA @ 5 V |
Inrush current | 15 A / 20 ms |
AC switching capacity (resistive), max. | 1500 VA |
DC switching capacity (resistive), max. | 144 W @ 24 V |
Switch-on delay | ≤ 12 ms |
Switch-off delay | ≤ 6 ms |
Contact type | 2 CO contacts forcibily guided (EN 61810-3 type B) (AgCuNi) |
Mechanical service life | > 50 x 106 switching cycles |
Test button available | No |
Mechanical switch position indicator | No |
Colour | Transparent |
Rated voltage | 250 |
Pollution severity | 2 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | ≥ 10 mm |
Dielectric strength for control side - load side | 5 kVeff / 1min |
Dielectric strength of neighbouring contacts | 4 kVeff / 1 min |
Dielectric strength of open contact | 1.5 kVeff /1 min. |
Protection degree | IP20 |
Standards | DIN EN 50205 |
Wire connection method | Plug-in connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_49169) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1218380000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1218380000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
ROHS | Conform |
Accessories
-
-
-
Item No.:8783930000Packaging unit:10 PC
RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Tension-clamp connection
-
Item No.:8690830000Packaging unit:10 PC
RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Screw connection
-
Item No.:8713720000Packaging unit:10 PC
RIDERSERIES FG, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection
Counterparts
-
Item No.:8690830000Packaging unit:10 PC
RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Screw connection
-
Item No.:8783930000Packaging unit:10 PC
RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Tension-clamp connection
Individual part of
-
Item No.:1218410000Packaging unit:10 PC
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:1218390000Packaging unit:10 PC
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No