Properties
Version | RIDERSERIES RCL, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 16 A, Plug-in connection, Test button available: No |
Order No. | 8693320000 |
Type | RCL314730 |
GTIN (EAN) | 4032248364763 |
Qty. | 20 items |
Depth | 15.7 mm |
Depth (inches) | 0.618 inch |
Height | 29 mm |
Height (inches) | 1.142 inch |
Width | 12.7 mm |
Width (inches) | 0.5 inch |
Net weight | 12.778 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
B10 | 230.000 AC15: 250Vac/3A |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E522350 |
Rated control voltage | 230 V AC |
Rated current AC | 3.2 mA |
Power rating | 0.75 VA |
Coil resistance | 32500 Ω ± 15 % |
Status indicator | No |
Rated switching voltage | 250 V AC |
Continuous current | 16 A |
Max. switching frequency at rated load | 0.1 Hz |
Min. switching power |
1 mA @ 24 V
10 mA @ 12 V 100 mA @ 5 V |
Inrush current | 30 A / 4 s |
AC switching capacity (resistive), max. | 4000 VA |
DC switching capacity (resistive), max. | 384 W @ 24 V |
Switch-on delay | ≤ 8 ms |
Switch-off delay | ≤ 6 ms |
Contact type | 1 CO contact (AgNi) |
Mechanical service life |
AC coil 10 x 106switching cycles
DC coil 30 x 106 switching cycles |
Test button available | No |
Mechanical switch position indicator | No |
Colour | Transparent |
UL 94 flammability rating | V-2 |
Rated voltage | 250 V |
Pollution severity | 2 |
Surge voltage category | III |
Insulating material group | IIIa |
Creepage and clearance distance input – output | ≥ 10 mm |
Dielectric strength, Input/Output | 5 kVeff / 1min |
Dielectric strength of open contact | 1 kVeff / 1 min |
Protection degree | IP20 |
Standards |
IEC 61810-1
UL508 |
Certificate No. (CSA) | 249409-2426937 |
Certificate No. (VDE) | 40020589 |
Certificate No. (cURus) | E522350 |
Wire connection method | Plug-in connection |
Pitch in mm (P) | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_229377) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8693320000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8693320000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![VDE](/picture/VDE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E522350 |