RCL424524

Dit product is binnenkort niet meer beschikbaar.

Produit de remplacement: 3052460000

RIDERSERIES RCL, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 8 A, Plug-in connection, Test button available: No

Product ID 4058600000

Approvals

Jóváhagyások
ROHS
UL File Number Search
cURus 证书号

General ordering data

Version
Código
Tipo
GTIN (EAN)
Qty.
Delivery status
Last order date
Produit de remplacement

Dimensions and weights

Profundidad
Depth (inches)
Altura
Height (inches)
Anchura
Width (inches)
净重

Temperatures

Tárolási hőmérséklet
Temperatura ambiente
습도

Environmental Product Compliance

Stato conformità RoHS
REACH SVHC

Rated data UL

Certificate No. (cURus)

Control side

额定控制电压
Rated current AC
Мощность удержания
Rezystancja cewki
Status indicator

Load side

额定开关电压
Normalspänning
Max. switching frequency at rated load
Min. switching power
Пусковой ток
AC switching capacity (resistive), max.
DC switching capacity (resistive), max.
Switch-on delay
Switch-off delay
Contact type
Mechanical service life

General data

테스트 버튼 사용 가능
기계적 스위치 위치 표시
Colour
UL 94 가연성 등급

Insulation coordination

Tensione nominale
汚染度
サージ電圧カテゴリー
Insulating material group
연면거리 및 기중거리 출력 - 출력
Dielectric strength, Input/Output
Dielectric strength of neighbouring contacts
Dielectric strength of open contact
Protection degree

Further details of approvals / standards

Standards
Nr certyfikatu (CSA)
Certificate No. (VDE)
Сертификат № (cURus)

Connection data

Wire connection method
Pitch in mm (P)

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0