Properties
Version | RIDERSERIES RCL, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 8 A, Tension-clamp connection, Test button available: No |
Order No. | 8798630000 |
Type | RCLKITZ 24VDC 2CO LED |
GTIN (EAN) | 4032248494255 |
Qty. | 10 items |
Depth | 69 mm |
Depth (inches) | 2.717 inch |
Height | 97 mm |
Height (inches) | 3.819 inch |
Width | 16 mm |
Width (inches) | 0.63 inch |
Net weight | 65.2 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | fc45714a-dcf9-499e-b37b-5a6f61f2521f |
Rated control voltage | 24 V DC |
Rated current DC | 16.7 mA |
Power rating | 500 mW |
Coil resistance | 1440 Ω ± 10 % |
Status indicator | Green LED |
Protective circuit | Free-wheeling diode |
Rated switching voltage | 250 V AC |
Continuous current | 8 A |
Min. switching power |
1 mA @ 24 V
10 mA @ 12 V 100 mA @ 5 V |
Inrush current | 15 A / 4 s |
AC switching capacity (resistive), max. | 4000 VA |
DC switching capacity (resistive), max. | 384 W @ 24 V |
Switch-on delay | ≤ 10 ms |
Switch-off delay | ≤ 6 ms |
Contact type | 2 CO contact (AgNi) |
Mechanical service life | DC coil 30 x 106 switching cycles |
Rail | TS 35 |
Test button available | No |
Mechanical switch position indicator | No |
Colour | black |
UL 94 flammability rating | V-2 |
Rated voltage | 250 V |
Pollution severity | 2 |
Surge voltage category | III |
Insulating material group | C |
Creepage and clearance distance input – output | ≥ 10 mm |
Dielectric strength, Input/Output | 5 kVeff / 1min |
Protection degree | IP20 |
Certificate no. (CSA) relay | 249409-2426937 |
Certificate no. (cURus) relay | E522350 |
Certificate no. (cURus) base | E223759 |
Wire connection method | Tension-clamp connection |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 1.5 mm² |
Blade size | 0.4 x 2.5 mm |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35531) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206175) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8798630000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8798630000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Related products
-
Item No.:4058570000Packaging unit:20 PC
TERMSERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:8783930000Packaging unit:10 PC
RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Tension-clamp connection
Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRCL - relay modules for 12.8 mm socket2 CO contacts (AgNi contacts)
Relay Modules & Solid-State RelaysApplication rangeFunctional safetyRelay modules with positively driven contactsRIDERSERIES FGIndividual components