RCLS3L024W

TERMSERIES, Relay, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No

Item No. 1984080000

Properties

Counterparts

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsEmpty sockets1 CO contact - 12.8 mm widthScrew connection
  • TOS 24VDC EMPTY
    Item No.:
    1127720000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 230 V AC, Continuous current: 16 A, Screw connection

  • TOS 24-230VUC EMPTY
    Item No.:
    1127730000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 230 V AC, Continuous current: 16 A, Screw connection

  • TOS 24-230VUC EMPTY ED2
    Item No.:
    2662950000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 250 V AC, Continuous current: 16 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsEmpty sockets1 CO contact - 12.8 mm widthTension clamp connection
  • TOZ 24-230VUC EMPTY
    Item No.:
    1127750000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 230 V AC, Continuous current: 16 A, Tension-clamp connection

  • TOZ 24VDC EMPTY
    Item No.:
    1127740000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 230 V AC, Continuous current: 16 A, Tension-clamp connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsEmpty sockets1 CO contact - 12.8 mm widthPUSH IN connection
  • TOP 24VDC EMPTY
    Item No.:
    2618740000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 230 V AC, Continuous current: 16 A, PUSH IN

  • TOP 24-230VUC EMPTY ED2
    Item No.:
    2663110000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 250 V AC, Continuous current: 16 A, PUSH IN

Individual part of

    Relay Modules & Solid-State RelaysApplication rangeSpecial loadsCapacitive loadsTERMSERIESPUSH IN connection
  • TRP 24VDC 1NO HC
    Item No.:
    2618090000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 NO contactAgSnO contactsScrew connection
  • TRS 24-230VUC 1NO HC ED2
    Item No.:
    2662970000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 NO contactAgSnO contactsPUSH IN connection
  • TRP 24-230VUC 1NO HC ED2
    Item No.:
    2663130000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsCapacitive loadsTERMSERIESScrew connection
  • TRS 24VDC 1NO HC
    Item No.:
    1479780000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsCapacitive loadsTERMSERIESTension clamp connection
  • TRZ 24VDC 1NO HC
    Item No.:
    1479940000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No