Properties
Version | RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact with test button AgNi gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes |
Order No. | 8917540000 |
Type | RCM380730 |
GTIN (EAN) | 4032248688425 |
Qty. | 10 items |
Available until | 31.12.2009 |
Depth | 29 mm |
Depth (inches) | 1.142 inch |
Height | 28 mm |
Height (inches) | 1.102 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 29.3 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E522350 |
Rated control voltage | 230 V AC |
Rated current AC | 4.4 mA |
Power rating | 1012 mVA |
Coil resistance | 19465 Ω ± 15 % |
Status indicator | No |
Rated switching voltage | 240 V AC |
Continuous current | 10 A |
Max. switching frequency at rated load | 0.1 Hz |
Min. switching power | 1 mA @ 1 V |
Inrush current | 20 A / 20 ms |
AC switching capacity (resistive), max. | 2500 VA |
DC switching capacity (resistive), max. | 240 W @ 24 V |
Switch-on delay | ≤ 15 ms |
Switch-off delay | ≤ 10 ms |
Contact type | 3 CO contact with test button (AgNi gold-plated) |
Mechanical service life | AC coil 20 x 106 switching cycles |
Test button available | Yes |
Version of test button | lockable |
Mechanical switch position indicator | Yes |
Colour | Transparent |
UL 94 flammability rating | V-2 |
Rated voltage | 250 V |
Pollution severity | 2 |
Surge voltage category | III |
Insulating material group | IIIa |
Creepage and clearance distance input – output | ≥ 4 mm |
Dielectric strength, Input/Output | 2.5 kVeff / 1 Min. |
Dielectric strength of neighbouring contacts | 2.5 kVeff / 1 Min. |
Dielectric strength of open contact | 1.2 kVeff /1 min. |
Impulse withstand voltage | 5 kV (1.2/50 µs) |
Protection degree | IP20 |
Standards |
IEC 61810-1
UL508 |
Certificate No. (CSA) | 249409-2426937 |
Certificate No. (VDE) | 40011762 |
Certificate No. (cURus) | E522350 |
Wire connection method | Plug-in connection |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35350) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245269) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8917540000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8917540000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![VDE](/picture/VDE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E522350 |
Accessories
-
-
-
-
-
Item No.:8869750000Packaging unit:10 PC
RIDERSERIES, Protective varistor, Rated control voltage: 230 V UC, Plug-in connection
-
-
Item No.:8869660000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection
-
Item No.:8869650000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection
-
Item No.:8870830000Packaging unit:10 PC
RIDERSERIES, Load, Rated control voltage: 110…230 V UC, Plug-in connection
-
Item No.:1172210000Packaging unit:10 PC
RIDERSERIES, RC filter, Rated control voltage: 230 V UC, Plug-in connection
-
Item No.:8869790000Packaging unit:10 PC
RIDERSERIES, RC filter, Rated control voltage: 110…230 V UC, Plug-in connection
-
Item No.:8869580000Packaging unit:10 PC
RIDERSERIES, Free-wheeling diode, Rated control voltage: 6…230 V DC, Plug-in connection
-
Item No.:8869410000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 3, CO contact, Continuous current: 10 A, Screw connection
-
Item No.:2558330000Packaging unit:80 PC
ESG, Device markers x 26 mm, PA 66, Colour: white
-
Counterparts
-
Item No.:8869410000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 3, CO contact, Continuous current: 10 A, Screw connection