RCM570L24

RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

Item No. 8690220000

Properties

Accessories

    Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Sockets
  • SCM-I 4CO N
    Item No.:
    8869390000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection

  • SCM-I 4CO P
    Item No.:
    8869430000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, PUSH IN

  • SCM-I 4CO
    Item No.:
    8869420000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Retaining clips
  • SCM-I CLIP N
    Item No.:
    8875620000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Retaining clip

  • SCM-I CLIP M
    Item No.:
    8869450000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Retaining clip

  • SCM-I CLIP P
    Item No.:
    8869440000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Retaining clip

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsLED / protection modulesLED / Free-wheel diode
  • RIM-I 2 24/60VDC
    Item No.:
    8869670000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module with freewheel diode, Rated control voltage: 24…60 V DC, Plug-in connection

  • RIM-I 2 6/24VDC
    Item No.:
    8869590000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection

  • RIM-I 2 6/24VDC GN
    Item No.:
    8869600000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection

  • RIM-I 2 24/60VDC GN
    Item No.:
    8869680000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module with freewheel diode, Rated control voltage: 24…60 V DC, Plug-in connection

  • MarkersDevice markersMultiMarkESGMMESG 6/15
  • ESG 6/15 MM WS
    Item No.:
    2619940000
    Packaging unit:
    3000 PC

    ESG, Device markers, 6 x 15 mm, white

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Cross-connectionsCross-connection for socket with PUSH IN connection
  • SCM-I QV P
    Item No.:
    8870850000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Cross-connector

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsLED / protection modulesProtection module
  • RIM-I 1 6/230V
    Item No.:
    8869580000
    Packaging unit:
    10 PC

    RIDERSERIES, Free-wheeling diode, Rated control voltage: 6…230 V DC, Plug-in connection

  • MarkersDevice markersMultiCardESGESG 9/26Blank
  • ESG 9/26 SCM-I MC NE WS
    Item No.:
    2558330000
    Packaging unit:
    80 PC

    ESG, Device markers x 26 mm, PA 66, Colour: white

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsLED / protection modulesProtective varistor
  • RIM-I 4 24VUC VAR
    Item No.:
    8869710000
    Packaging unit:
    10 PC

    RIDERSERIES, Protective varistor, Rated control voltage: 24 V UC, Plug-in connection

  • MarkersDevice markersMultiMarkESGMMESG 6/17
  • ESG 6/17 MM WS
    Item No.:
    2005100000
    Packaging unit:
    3000 PC

    ESG, Device markers, 6 x 17 mm, white

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsLED / protection modulesLED
  • RIM-I 3 24/60VUC GN
    Item No.:
    8869620000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection

  • RIM-I 3 6/24VUC
    Item No.:
    8869630000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection

  • RIM-I 3 24/60VUC
    Item No.:
    8869610000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection

  • RIM-I 3 6/24VUC GN
    Item No.:
    8869640000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Cross-connectionsCross-connection for socket with screw connection
  • SCM-I QV S
    Item No.:
    1132080000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Cross-connector

Counterparts

    Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Sockets
  • SCM-I 4CO N
    Item No.:
    8869390000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection

  • SCM-I 4CO
    Item No.:
    8869420000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection

  • SCM-I 4CO P
    Item No.:
    8869430000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, PUSH IN