Properties
Version | Rogowski coil, Diameter: 125 mm, Cable length: 1.5 m, 100…5000 A, Output : mV signal |
Order No. | 2593380000 |
Type | RCMA-B22-D125-1.5 |
GTIN (EAN) | 4050118647808 |
Qty. | 1 items |
Diameter | 125 mm |
Net weight | 130 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 °C |
Humidity at operating temperature | 5 - 90 %, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type of conductor | Insulated conductor only |
Round conductor | 125 mm |
Installation location | Indoor use |
Frequency band | 50...60 Hz |
Measurement error | <± 0.5% (of measuring range limit) |
Nominal turns ratio | 44.44 kA/V |
Phase shift | 0.004 ° |
Primary conductor temperature | 105 °C |
Primary current | 5,000 A |
Secondary voltage |
22,5 mV (@ 50Hz Iprimary = 1 kA)
30 V (max) |
Tolerance class | 0,5 |
Cable diameter | 6.1 mm |
Cable length | 1.5 m |
Coil resistance | 81 Ω |
Protection degree | IP57 |
Configuration | none |
Linearity | no linearity error |
Protection degree | IP57 |
Standard |
IEC 61010-1: 2010
IEC 61869-1: 2007 IEC 61869-2: 2012 IEC 61869-6: 2016 IEC 61869-10: 2017 UL 61010-1 |
Impulse withstand voltage | 12.8 kV (1.2/50 ms) |
Insulation voltage | 7.4 kVRMS(50 Hz, 1 min) |
Pollution severity | 2 |
Rated insulation voltage |
1000V reinforced insulation according to IEC 61010-1, CAT III, PD2
1000V basic insulation according to IEC 61010-1, CAT IV, PD2 600V reinforced insulation in accordance with IEC 61010-1, CAT IV, PD2 |
Standard |
IEC 61010-1: 2010
IEC 61869-1: 2007 IEC 61869-2: 2012 IEC 61869-6: 2016 IEC 61869-10: 2017 UL 61010-1 |
Surge voltage category | III |
Tolerance class | 0,5 |
Tracking resistance (CTI) | 600 |
Product information |
The Rogowski coil RCMA-B22-DXX is intended for the electronic measurement of alternating current. The Rogowski coil must only be used in conjunction with a Weidmüller transducer RCMC-5000-XX. Functional description The primary circuit (power circuit) and the secondary circuit (measurement circuit) are galvanically isolated by the Rogowski coil. As there is no saturation effect, currents can be measured over a wide primary current range without any losses in accuracy. Features
|
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_90712) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_184659) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002475 |
ETIM 7.0 | EC002475 |
ETIM 8.0 | EC002475 |
ETIM 9.0 | EC002475 |
ECLASS 9.0 | 27-21-01-23 |
ECLASS 9.1 | 27-21-01-23 |
ECLASS 10.0 | 27-21-01-23 |
ECLASS 11.0 | 27-21-01-23 |
ECLASS 12.0 | 27-21-01-23 |
ECLASS 13.0 | 27-21-01-23 |
ECLASS 14.0 | 27-21-01-23 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E469563 |
Accessories
-
Item No.:2593410000Packaging unit:1 PC
Measuring transducer, every Rogowski coil, 100…5000 A, Output : analogue V / mA
-
Item No.:2593400000Packaging unit:1 PC
Measuring transducer, every Rogowski coil, 100…5000 A, Output : 0…1 A AC
Measuring and Monitoring SystemsCurrent transformerRogowski coils
Is accessory of
-
Item No.:2593410000Packaging unit:1 PC
Measuring transducer, every Rogowski coil, 100…5000 A, Output : analogue V / mA
-
Item No.:2593400000Packaging unit:1 PC
Measuring transducer, every Rogowski coil, 100…5000 A, Output : 0…1 A AC
Measuring and Monitoring SystemsCurrent transformerRogowski coils