Properties
Version | Measuring transducer, every Rogowski coil, 100…5000 A, Output : analogue V / mA |
Order No. | 2593410000 |
Type | RCMC-5000-AO-P |
GTIN (EAN) | 4050118647754 |
Qty. | 1 items |
Depth | 78 mm |
Depth (inches) | 3.071 inch |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 23.1 mm |
Width (inches) | 0.909 inch |
Net weight | 58 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type of conductor | Insulated conductor only |
Installation location | Indoor use |
Frequency band | 50...60 Hz |
Primary current | 5,000 A |
Secondary voltage | 22,5 mV (@ 50Hz Iprimary = 1 kA) |
Protection degree | IP20 |
Input measurement range |
100 A
200 A 4000 A 5000 A 300 A 400 A 500 A 600 A 800 A 1000 A 1500 A 2000 A |
Input signal | every Weidmüller Rogowski coil RCMA-B22-D… |
Load impedance current | ≤ 500 Ω |
load impedance voltage | ≥ 1 kΩ |
Output current |
0...20 mA
4...20 mA |
Output voltage, note |
0…5 V DC
0…10 V DC 0…225 mV AC 0…333 mV AC |
Accuracy | <0.5 % of measuring range |
Configuration | Keys and LED display |
Current consumption | 200 mA typical |
Galvanic isolation | between input ⁄ output ⁄ supply |
Linearity | ± 0.1 % typ. |
Protection degree | IP20 |
Standard |
EN 61010-1: 2010
EN 61010-2-030:2010 EN 61326-1: 2013 EN 61000-6-2:2005 EN 61000-6-3:2007 |
Temperature coefficient | ≤ 0.015 % / °C |
Voltage supply | 24 V DC ± 25 % |
Galvanic isolation | between input ⁄ output ⁄ supply |
Insulation voltage | 1.5 kV AC 1 min. |
Pollution severity | 2 |
Standard |
EN 61010-1: 2010
EN 61010-2-030:2010 EN 61326-1: 2013 EN 61000-6-2:2005 EN 61000-6-3:2007 |
Product information |
The RCMC-5000-XX measuring transducer is designed for electronic measurement of AC current. The RCMC-5000-XX measuring transducer may only be used together with a Weidmüller RCMA-B22-DXX Rogowski coil. Functional description The RCMC-5000-XX measuring transducer converts the signal from the Rogowski coil into an analogue output signal with high phase fidelity. The device is configured using two front buttons. LEDs display the operating and configuration status. Features
|
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_90711) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_87867) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002475 |
ETIM 7.0 | EC002475 |
ETIM 8.0 | EC002475 |
ETIM 9.0 | EC002475 |
ECLASS 9.0 | 27-21-01-23 |
ECLASS 9.1 | 27-21-01-23 |
ECLASS 10.0 | 27-21-01-23 |
ECLASS 11.0 | 27-21-01-23 |
ECLASS 12.0 | 27-21-01-23 |
ECLASS 13.0 | 27-21-01-23 |
ECLASS 14.0 | 27-21-01-23 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E469563 |
Accessories
-
Item No.:2593380000Packaging unit:1 PC
Rogowski coil, Diameter: 125 mm, Cable length: 1.5 m, 100…5000 A, Output : mV signal
-
Item No.:2593390000Packaging unit:1 PC
Rogowski coil, Diameter: 175 mm, Cable length: 1.5 m, 100…5000 A, Output : Pulse, mV signal
-
Item No.:2593340000Packaging unit:1 PC
Rogowski coil, Diameter: 70 mm, Cable length: 4.5 m, 100…5000 A, Output : Pulse, mV signal
-
Item No.:2593350000Packaging unit:1 PC
Rogowski coil, Diameter: 125 mm, Cable length: 4.5 m, 100…5000 A, Output : Pulse, mV signal
-
Item No.:2593360000Packaging unit:1 PC
Rogowski coil, Diameter: 175 mm, Cable length: 4.5 m, 100…5000 A, Output : Pulse, mV signal
-
Item No.:2593370000Packaging unit:1 PC
Rogowski coil, Diameter: 70 mm, Cable length: 1.5 m, 100…5000 A, Output : Pulse, mV signal
Is accessory of
-
Item No.:2593370000Packaging unit:1 PC
Rogowski coil, Diameter: 70 mm, Cable length: 1.5 m, 100…5000 A, Output : Pulse, mV signal
-
Item No.:2593340000Packaging unit:1 PC
Rogowski coil, Diameter: 70 mm, Cable length: 4.5 m, 100…5000 A, Output : Pulse, mV signal
-
Item No.:2593390000Packaging unit:1 PC
Rogowski coil, Diameter: 175 mm, Cable length: 1.5 m, 100…5000 A, Output : Pulse, mV signal
-
Item No.:2593380000Packaging unit:1 PC
Rogowski coil, Diameter: 125 mm, Cable length: 1.5 m, 100…5000 A, Output : mV signal
-
Item No.:2593350000Packaging unit:1 PC
Rogowski coil, Diameter: 125 mm, Cable length: 4.5 m, 100…5000 A, Output : Pulse, mV signal
-
Item No.:2593360000Packaging unit:1 PC
Rogowski coil, Diameter: 175 mm, Cable length: 4.5 m, 100…5000 A, Output : Pulse, mV signal