RCMKIT-I 115VAC 3CO LD

RIDERSERIES RCM, Relay module, Number of contacts: 3, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes

Item No. 8921010000

Properties

Accessories

Related products

    Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Sockets
  • SCM-I 3CO N
    Item No.:
    8869410000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 3, CO contact, Continuous current: 10 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsLED / protection modulesLED
  • RIM-I 3 110/230VUC
    Item No.:
    8869650000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays3 CO contactsWith test button
  • RCM370615
    Item No.:
    8689980000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes

Individual parts

    Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays3 CO contactsWith test button
  • RCM370615
    Item No.:
    8689980000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Sockets
  • SCM-I 3CO N
    Item No.:
    8869410000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 3, CO contact, Continuous current: 10 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsLED / protection modulesLED
  • RIM-I 3 110/230VUC
    Item No.:
    8869650000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Retaining clips
  • SCM-I CLIP N
    Item No.:
    8875620000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Retaining clip