RCMKIT-I 115VAC 4CO LD

RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 6 A, Screw connection, Test button available: Yes

Item No. 8921050000
    MarkersDevice markersMultiCardESGESG 9/26Blank
  • ESG 9/26 SCM-I MC NE WS
    Item No.:
    2558330000
    Packaging unit:
    80 PC

    ESG, Device markers x 26 mm, PA 66, Colour: white

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsLED / protection modulesProtective varistor
  • RIM-I 4 230VUC VAR
    Item No.:
    8869750000
    Packaging unit:
    10 PC

    RIDERSERIES, Protective varistor, Rated control voltage: 230 V UC, Plug-in connection

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsLED / protection modulesProtection module
  • RIM-I 3 230VAC RC
    Item No.:
    1172210000
    Packaging unit:
    10 PC

    RIDERSERIES, RC filter, Rated control voltage: 230 V UC, Plug-in connection

  • RIM-I 1 6/230V
    Item No.:
    8869580000
    Packaging unit:
    10 PC

    RIDERSERIES, Free-wheeling diode, Rated control voltage: 6…230 V DC, Plug-in connection

  • RIM-I 3 110/230VAC RC
    Item No.:
    8869790000
    Packaging unit:
    10 PC

    RIDERSERIES, RC filter, Rated control voltage: 110…230 V UC, Plug-in connection

  • RIM-I 1 R 110/230V
    Item No.:
    8870830000
    Packaging unit:
    10 PC

    RIDERSERIES, Load, Rated control voltage: 110…230 V UC, Plug-in connection

  • ToolsScrewdriversUninsulated screwdrivers and setsCrosshead screwdriver Pozidriv
  • SDK PZ1 X 80
    Item No.:
    2749440000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 80 mm, Blade thickness (A):

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Retaining clips
  • SCM-I CLIP P
    Item No.:
    8869440000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Retaining clip

  • SCM-I CLIP M
    Item No.:
    8869450000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Retaining clip

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Cross-connectionsCross-connection for socket with PUSH IN connection
  • SCM-I QV P
    Item No.:
    8870850000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Cross-connector

  • ToolsScrewdriversVDE-insulated SlimLine screwdriverCrosshead screwdriver, Pozidrive
  • SDIK SLIM PZ1 X 80
    Item No.:
    2749670000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1

  • MarkersDevice markersMultiMarkESGMMESG 6/17
  • ESG 6/17 MM WS
    Item No.:
    2005100000
    Packaging unit:
    3000 PC

    ESG, Device markers, 6 x 17 mm, white

  • MarkersDevice markersMultiCardESGESG 6/17Blank
  • ESG 6/17 K MC NE GE
    Item No.:
    1880110000
    Packaging unit:
    200 PC

    ESG, Device markers x 17 mm, PA 66, Colour: yellow, Self-adhesive

  • ESG 6/17 K MC NE WS
    Item No.:
    1880120000
    Packaging unit:
    200 PC

    ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsLED / protection modulesLED
  • RIM-I 3 110/230VUC
    Item No.:
    8869650000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection

  • RIM-I 3 110/230VUC GN
    Item No.:
    8869660000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection

  • MarkersDevice markersMultiCardESGESG 6/15Blank
  • ESG 6/15 K MC NE GE
    Item No.:
    1880130000
    Packaging unit:
    200 PC

    ESG, Device markers x 15 mm, PA 66, Colour: yellow, Self-adhesive

  • ESG 6/15 K MC NE WS
    Item No.:
    1880100000
    Packaging unit:
    200 PC

    ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive

  • MarkersDevice markersMultiMarkESGMMESG 6/15
  • ESG 6/15 MM WS
    Item No.:
    2619940000
    Packaging unit:
    3000 PC

    ESG, Device markers, 6 x 15 mm, white

  • ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Pozidriv
  • SDIK PZ1 X 80
    Item No.:
    2749920000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1

    Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays4 CO contactsWith test button
  • RCM570615
    Item No.:
    1180800000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Sockets
  • SCM-I 4CO
    Item No.:
    8869420000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsLED / protection modulesLED
  • RIM-I 3 110/230VUC
    Item No.:
    8869650000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection

    Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Retaining clips
  • SCM-I CLIP P
    Item No.:
    8869440000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Retaining clip

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays4 CO contactsWith test button
  • RCM570615
    Item No.:
    1180800000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Sockets
  • SCM-I 4CO
    Item No.:
    8869420000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsLED / protection modulesLED
  • RIM-I 3 110/230VUC
    Item No.:
    8869650000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection