RCMKIT-I 24VAC 4CO LD

RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, Screw connection, Test button available: Yes

Item No. 8921040000

Properties

Accessories

Related products

    Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Sockets
  • SCM-I 4CO
    Item No.:
    8869420000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays4 CO contactsWith test button
  • RCM570524
    Item No.:
    8690110000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsLED / protection modulesLED
  • RIM-I 3 6/24VUC
    Item No.:
    8869630000
    Packaging unit:
    10 PC

    RIDERSERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection