Properties
Version | RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, PUSH IN, Test button available: Yes |
Order No. | 8921090000 |
Type | RCMKITP-I 24VAC 2CO LD |
GTIN (EAN) | 4032248701964 |
Qty. | 10 items |
Depth | 78.3 mm |
Depth (inches) | 3.083 inch |
Height | 98 mm |
Height (inches) | 3.858 inch |
Width | 28 mm |
Width (inches) | 1.102 inch |
Net weight | 98.8 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated control voltage | 24 V AC |
Rated current AC | 55 mA |
Power rating | 1.32 VA |
Coil resistance | 192 Ω ± 10 % |
Status indicator | red LED |
Rated switching voltage | 240 V AC |
Continuous current | 12 A |
Max. switching frequency at rated load | 0.1 Hz |
Max. switching voltage, AC | 250 V |
Min. switching power |
1 mA @ 24 V
10 mA @ 12 V 100 mA @ 5 V |
Inrush current | 24 A / 20 ms |
AC switching capacity (resistive), max. | 3000 VA |
DC switching capacity (resistive), max. | 288 W @ 24 V |
Switch-on delay | ≤ 15 ms |
Switch-off delay | ≤ 10 ms |
Contact type | 2 CO contact (AgNi) |
Mechanical service life |
AC coil 20 x 106 switching cycles
DC coil 30 x 106 switching cycles |
Rail | TS 35 |
Test button available | Yes |
Version of test button |
Lockable test button
Momentary test button |
Mechanical switch position indicator | Yes |
Colour | black |
Rated voltage | 250 V |
Pollution severity | 2 |
Surge voltage category | III |
Insulating material group | IIIa |
Clearance and creepage distances for control side - load side | ≥ 4 mm |
Dielectric strength for control side - load side | 2.5 kVeff / 1 Min. |
Dielectric strength of neighbouring contacts | 2.5 kVeff / 1 Min. |
Dielectric strength of open contact | 1.2 kVeff /1 min. |
Impulse withstand voltage | 5 kV (1.2/50 µs) |
Protection degree | IP20 |
Certificate no. (CSA) relay | 249409-2426937 |
Certificate no. (CSA) base | 249409-2295474 |
Certificate No. (DNV) | TAA000011A |
Certificate no. (cURus) relay | E522350 |
Certificate no. (cURus) base | E223759 |
Wire connection method | PUSH IN |
Stripping length, rated connection | 12 mm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.75 mm² |
Clamping range, max. | 1.5 mm² |
Wire cross-section, solid, min. | 0.75 mm² |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, max. (AWG) | AWG 16 |
Wire connection cross section, finely stranded, min. | 0.75 mm² |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire cross-section, finely stranded, max. (AWG) | AWG 16 |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.75 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 0.75 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.75 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 1 mm² |
Blade size | 0.6 x 3.5 mm |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35408) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55230) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8921090000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8921090000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CE](/picture/CE.gif) ![DETNORVER](/picture/DETNORVER.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
-
Item No.:2749810000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
-
Item No.:8869710000Packaging unit:10 PC
RIDERSERIES, Protective varistor, Rated control voltage: 24 V UC, Plug-in connection
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
-
-
Item No.:8869580000Packaging unit:10 PC
RIDERSERIES, Free-wheeling diode, Rated control voltage: 6…230 V DC, Plug-in connection
-
Item No.:8869770000Packaging unit:10 PC
RIDERSERIES, RC filter, Rated control voltage: 6...60 V UC, Plug-in connection
-
Item No.:8869630000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection
-
Item No.:8869640000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection
-
Item No.:8869620000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection
-
Item No.:8869610000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection
-
-
Item No.:2749340000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:1880130000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1880120000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1880110000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:2558330000Packaging unit:80 PC
ESG, Device markers x 26 mm, PA 66, Colour: white
Related products
-
Item No.:8869630000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection
-
Item No.:8876220000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, PUSH IN
-
Item No.:8689760000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
Individual parts
-
Item No.:8876220000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, PUSH IN
-
Item No.:8689760000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
-
Item No.:8869630000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection