Ominaisuudet
Version | RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact with test button AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Tension-clamp connection, Test button available: Yes |
Order No. | 8798740000 |
Type | RCMKITZ 24VDC 4CO LED |
GTIN (EAN) | 4032248494361 |
Qty. | 10 items |
Depth | 79 mm |
Depth (inches) | 3,11 inch |
Height | 101 mm |
Height (inches) | 3,976 inch |
Width | 27 mm |
Width (inches) | 1,063 inch |
Net weight | 122,2 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | fc45714a-dcf9-499e-b37b-5a6f61f2521f |
Rated control voltage | 24 V DC |
Rated current DC | 31.3 mA |
Power rating | 750 mW |
Coil resistance | 777 Ω ± 10 % |
Status indicator | Green LED |
Protective circuit | Free-wheeling diode |
Rated switching voltage | 240 V AC |
Continuous current | 6 A |
Max. switching frequency at rated load | 0,1 Hz |
Min. switching power |
1 mA @ 24 V
10 mA @ 12 V 100 mA @ 5 V |
Inrush current | 12 A / 20 ms |
AC switching capacity (resistive), max. | 1500 VA |
DC switching capacity (resistive), max. | 144 W @ 24 V |
Switch-on delay | ≤ 15 ms |
Switch-off delay | ≤ 10 ms |
Contact type | 4 CO contact with test button (AgNi) |
Mechanical service life |
AC coil 20 x 106 switching cycles
DC coil 30 x 106 switching cycles |
Rail | TS 35 |
Test button available | Yes |
Version of test button | lockable |
Mechanical switch position indicator | Yes |
Colour | black |
UL 94 flammability rating | V-2 |
Rated voltage | 240 V |
Pollution severity | 2 |
Surge voltage category | III |
Creepage and clearance distance input – output | ≥ 4 mm |
Dielectric strength, Input/Output | 2.5 kVeff / 1 Min. |
Dielectric strength of open contact | 1.2 kVeff /1 min. |
Impulse withstand voltage | 5 kV (1.2/50 µs) |
Protection degree | IP20 |
Certificate no. (CSA) relay | 249409-2426937 |
Certificate no. (cURus) relay | E522350 |
Certificate no. (cURus) base | E223759 |
Wire connection method | Tension-clamp connection |
Clamping range, rated connection | 1,5 mm² |
Clamping range, min. | 0,5 mm² |
Clamping range, max. | 1,5 mm² |
Blade size | 0.4 x 2.5 mm |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35549) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206177) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8798740000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8798740000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ETIM 10.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
ECLASS 15.0 | 27-37-16-01 |
Approvals |   |
ROHS | Conform |
Samankaltaiset tuotteet
-
Tuotteen tunnus:8690200000VPE:10 items
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Individual relays4 CO contactsWith test button