Properties
Version | Tools, Accessories |
Order No. | 2680820000 |
Type | REDLINE CASE |
GTIN (EAN) | 4050118799446 |
Qty. | 1 items |
Packaging | Plastic box |
Depth | 520 mm |
Depth (inches) | 20.472 inch |
Height | 300 mm |
Height (inches) | 11.811 inch |
Width | 290 mm |
Width (inches) | 11.417 inch |
Net weight | 2,359 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Packaging | Plastic box |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000181 |
ETIM 7.0 | EC000181 |
ETIM 8.0 | EC000181 |
ETIM 9.0 | EC000181 |
ECLASS 9.0 | 21-10-01-90 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-10-01-90 |
ECLASS 11.0 | 21-10-01-90 |
ECLASS 12.0 | 21-10-01-90 |
ECLASS 13.0 | 21-10-01-90 |
ECLASS 14.0 | 21-10-01-90 |