Properties
Version | Ink ribbon |
Order No. | 2005040000 |
Type | RIBBON MM 84/300 WS |
GTIN (EAN) | 4050118390025 |
Qty. | 1 items |
Width | 84 |
Width (inches) | 3.307 inch |
Length | 300,000 mm |
Length (inches) | 11,811 inch |
Net weight | 0.326 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001694 |
ETIM 7.0 | EC001694 |
ETIM 8.0 | EC001694 |
ETIM 9.0 | EC001694 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-06-11 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2005390000Packaging unit:450 PC
ClipCard, Device markers, 30 x 60 mm, black
-
-
-
Item No.:2519120000Packaging unit:300 PC
SlimFix, Conductor and cable markers, 7 - , 60 x 32 mm, black
-
Item No.:2518650000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 - , 60 x 13 mm, black
-
Item No.:2005310000Packaging unit:450 PC
ClipCard, Device markers, 54 x 85 mm, black
-
-
Item No.:2005480000Packaging unit:450 PC
ClipCard, Device markers, 15 x 60 mm, black
-
Item No.:2005570000Packaging unit:450 PC
ClipCard, Device markers, 15 x 45 mm, black
-
Item No.:2005690000Packaging unit:450 PC
ClipCard, Device markers, 15 x 27 mm, black
-
Item No.:2006140000Packaging unit:1000 PC
SwitchMark, Device markers, 56 x 36 mm, black
-
Item No.:2006440000Packaging unit:1000 PC
SwitchMark, Device markers, 8 x 27 mm, black
-
Item No.:2518970000Packaging unit:1 PC
Conductor and cable markers, 9.5 - 19.1 mm, black
-
Item No.:2518980000Packaging unit:1 PC
Conductor and cable markers, 12.7 - 25.4 mm, black
-
Item No.:2518740000Packaging unit:1 PC
Conductor and cable markers, 1.2 - 2.4 mm, black
-
Item No.:2518930000Packaging unit:1 PC
Conductor and cable markers, 2.4 - 4.8 mm, black
-
Item No.:2518940000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 6.4 mm, black
-
Item No.:2518920000Packaging unit:1 PC
Conductor and cable markers, 1.6 - 3.2 mm, black
-
Item No.:2518950000Packaging unit:1 PC
Conductor and cable markers, 4.8 - 9.5 mm, black
-
Item No.:2518960000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 12.7 mm, black
-
-
Item No.:2885670000Packaging unit:250 PC
Device markers, Device markers, 50 x 50 mm, blue
-
Item No.:2885660000Packaging unit:250 PC
Device markers, Device markers, 25 x 25 mm, blue
-
-
Item No.:2519070000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 - , 26 x 15 mm, black
-
-
Item No.:2006320000Packaging unit:1000 PC
SwitchMark, Device markers, 18 x 27 mm, black
-
-
Item No.:2599430000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
-
Item No.:2006530000Packaging unit:1000 PC
SwitchMark, Device markers, 12.5 x 27 mm, black
-
-
Item No.:2885630000Packaging unit:250 PC
Device markers, Device markers, 25 x 25 mm, yellow
-
Item No.:2496950000Packaging unit:100 PC
SwitchMark, Device markers, 47.75 x 27 mm, black
-
Item No.:2005880000Packaging unit:1000 PC
SwitchMark, Device markers, 47.75 x 27 mm, black
-
-
Item No.:2885700000Packaging unit:250 PC
Device markers, Device markers, 50 x 50 mm, red-white
-
Item No.:2006200000Packaging unit:1000 PC
SwitchMark, Device markers, 9 x 18 mm, black
-
Item No.:2817430000Packaging unit:1 PC
Device markers, Device markers, 90 x , red