Properties
Version | Ink ribbon |
Order No. | 2448880000 |
Type | RIBBON MM-HS 60/300 SW |
GTIN (EAN) | 4050118462944 |
Qty. | 1 items |
Width | 60 mm |
Width (inches) | 2.362 inch |
Length | 300,000 mm |
Length (inches) | 11,811 inch |
Net weight | 178 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001694 |
ETIM 7.0 | EC001694 |
ETIM 8.0 | EC001694 |
ETIM 9.0 | EC001694 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-06-11 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1961960000Packaging unit:750 PC
Conductor and cable markers, 17 - 23 mm, 50.8 x 42.2 mm, yellow
-
Item No.:1961950000Packaging unit:1250 PC
Conductor and cable markers, 11 - 17 mm, 50.8 x 31.8 mm, yellow
-
Item No.:1961910000Packaging unit:4000 PC
Conductor and cable markers, 2.8 - 4.2 mm, 50.8 x 8.4 mm, yellow
-
Item No.:1961930000Packaging unit:2000 PC
Conductor and cable markers, 5.8 - 8 mm, 50.8 x 16 mm, yellow
-
Item No.:2437830000Packaging unit:2000 PC
Conductor and cable markers, 1.2 - 2.4 mm, 25.4 x 4.2 mm, white
-
Item No.:2526270000Packaging unit:4000 PC
Conductor and cable markers, 2.4 - 4.8 mm, 12.7 x 8.7 mm, white
-
Item No.:2526290000Packaging unit:4000 PC
Conductor and cable markers, 3.2 - 6.4 mm, 12.7 x 11.3 mm, white
-
Item No.:2526250000Packaging unit:4000 PC
Conductor and cable markers, 1.6 - 3.2 mm, 12.7 x 6.2 mm, white
-
Item No.:2526310000Packaging unit:2000 PC
Conductor and cable markers, 4.8 - 9.5 mm, 12.7 x 16.1 mm, white
-
Item No.:2526280000Packaging unit:4000 PC
Conductor and cable markers, 2.4 - 4.8 mm, 12.7 x 8.7 mm, yellow
-
Item No.:2526330000Packaging unit:2000 PC
Conductor and cable markers, 6.4 - 12.7 mm, 12.7 x 20.9 mm, white
-
Item No.:2526230000Packaging unit:4000 PC
Conductor and cable markers, 1.2 - 2.4 mm, 12.7 x 5 mm, white
-
Item No.:2526240000Packaging unit:4000 PC
Conductor and cable markers, 1.2 - 2.4 mm, 12.7 x 5 mm, yellow
-
Item No.:2526320000Packaging unit:2000 PC
Conductor and cable markers, 4.8 - 9.5 mm, 12.7 x 16.1 mm, yellow
-
Item No.:2437800000Packaging unit:400 PC
Conductor and cable markers, 8.5 - 25.4 mm, 25.4 x 40.5 mm, yellow
-
Item No.:2437790000Packaging unit:400 PC
Conductor and cable markers, 8.5 - 25.4 mm, 25.4 x 40.5 mm, white
-
Item No.:2437910000Packaging unit:400 PC
Conductor and cable markers, 12.7 - 25.4 mm, 25.4 x 40.5 mm, white
-
Item No.:2437920000Packaging unit:400 PC
Conductor and cable markers, 12.7 - 25.4 mm, 25.4 x 40.5 mm, yellow
-
Item No.:2599430000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
-
Item No.:2931860000Packaging unit:1 PC
Marking systems, Thermotransfer, 300 DPI, Shrink-fit sleeves
-
Item No.:2437590000Packaging unit:200 PC
Conductor and cable markers, 12.7 - 38.1 mm, 25.4 x 60.5 mm, white
-
Item No.:2437600000Packaging unit:200 PC
Conductor and cable markers, 12.7 - 38.1 mm, 25.4 x 60.5 mm, yellow
-
Item No.:2904850000Packaging unit:1 PC
TwinMark, Conductor and cable markers, 1.2 - 2.4 mm, white
-
Item No.:2904840000Packaging unit:1 PC
TwinMark, Conductor and cable markers, 1.6 - 3.2 mm, white
-
Item No.:2788640000Packaging unit:1 PC
TwinMark, Conductor and cable markers, 3.2 - 6.4 mm, white
-
Item No.:2904830000Packaging unit:1 PC
TwinMark, Conductor and cable markers, 2.4 - 4.8 mm, white
-
Item No.:2438030000Packaging unit:2000 PC
Conductor and cable markers, 3.2 - 6.4 mm, 25.4 x 10.7 mm, blue
-
Item No.:2438050000Packaging unit:2000 PC
Conductor and cable markers, 3.2 - 6.4 mm, 25.4 x 10.7 mm, yellow
-
Item No.:2437880000Packaging unit:2000 PC
Conductor and cable markers, 1.6 - 3.2 mm, 25.4 x 5.6 mm, yellow
-
Item No.:2437770000Packaging unit:400 PC
Conductor and cable markers, 6.4 - 19.1 mm, 50.8 x 30.9 mm, white
-
Item No.:2437780000Packaging unit:400 PC
Conductor and cable markers, 6.4 - 19.1 mm, 50.8 x 30.9 mm, yellow
-
Item No.:2437640000Packaging unit:2000 PC
Conductor and cable markers, 2.1 - 6.4 mm, 25.4 x 10.7 mm, yellow
-
Item No.:2437630000Packaging unit:2000 PC
Conductor and cable markers, 2.1 - 6.4 mm, 25.4 x 10.7 mm, white
-
Item No.:2437740000Packaging unit:500 PC
Conductor and cable markers, 4.2 - 12.7 mm, 50.8 x 20.9 mm, yellow
-
Item No.:2438110000Packaging unit:500 PC
Conductor and cable markers, 4.8 - 9.5 mm, 50.8 x 15.1 mm, white
-
Item No.:2437690000Packaging unit:500 PC
Conductor and cable markers, 3.2 - 9.5 mm, 50.8 x 15.1 mm, white
-
Item No.:2437700000Packaging unit:500 PC
Conductor and cable markers, 3.2 - 9.5 mm, 50.8 x 15.1 mm, yellow
-
Item No.:2437760000Packaging unit:800 empty
Conductor and cable markers, 6.4 - 19.1 mm, 25.4 x 30.9 mm, yellow
-
Item No.:2437660000Packaging unit:1000 PC
Conductor and cable markers, 2.1 - 6.4 mm, 50.8 x 10.7 mm, yellow
-
Item No.:2438010000Packaging unit:1000 PC
Conductor and cable markers, 2.4 - 4.8 mm, 50.8 x 7.6 mm, white
-
Item No.:2621730000Packaging unit:200 PC
Conductor and cable markers, 19.1 - 38.1 mm, 24.9 x 60.8 mm, yellow
-
Item No.:2621590000Packaging unit:2000 PC
Conductor and cable markers, 1.6 - 3.2 mm, 24.9 x 5.2 mm, yellow
-
Item No.:2621600000Packaging unit:2000 PC
Conductor and cable markers, 2.4 - 4.8 mm, 24.9 x 7.7 mm, white
-
Item No.:2621620000Packaging unit:2000 PC
Conductor and cable markers, 3.2 - 6.4 mm, 24.9 x 10.3 mm, white
-
Item No.:2621650000Packaging unit:1000 PC
Conductor and cable markers, 4.8 - 9.5 mm, 24.9 x 15.1 mm, yellow
-
Item No.:2621670000Packaging unit:1000 PC
Conductor and cable markers, 6.4 - 12.7 mm, 24.9 x 19.9 mm, yellow
-
Item No.:2621560000Packaging unit:2000 PC
Conductor and cable markers, 1.2 - 2.4 mm, 24.9 x 4 mm, white
-
Item No.:2621580000Packaging unit:2000 PC
Conductor and cable markers, 1.6 - 3.2 mm, 24.9 x 5.2 mm, white
-
Item No.:2621640000Packaging unit:1000 PC
Conductor and cable markers, 4.8 - 9.5 mm, 24.9 x 15.1 mm, white
-
Item No.:2621680000Packaging unit:800 PC
Conductor and cable markers, 9.5 - 19.1 mm, 24.9 x 30.4 mm, white
-
Item No.:2621660000Packaging unit:1000 PC
Conductor and cable markers, 6.4 - 12.7 mm, 24.9 x 19.9 mm, white
-
Item No.:2621570000Packaging unit:2000 PC
Conductor and cable markers, 1.2 - 2.4 mm, 24.9 x 4 mm, yellow
-
Item No.:2621710000Packaging unit:400 PC
Conductor and cable markers, 12.7 - 25.4 mm, 24.9 x 40.5 mm, yellow
-
Item No.:2437620000Packaging unit:100 PC
Conductor and cable markers, 12.7 - 38.1 mm, 50.8 x 60.5 mm, yellow
-
Item No.:2437580000Packaging unit:1000 PC
Conductor and cable markers, 1.6 - 4.8 mm, 50.8 x 7.6 mm, yellow
-
Item No.:2437670000Packaging unit:1000 PC
Conductor and cable markers, 3.2 - 9.5 mm, 25.4 x 15.1 mm, white
-
Item No.:2438130000Packaging unit:1000 PC
Conductor and cable markers, 6.4 - 12.7 mm, 25.4 x 20.9 mm, blue
-
Item No.:2438150000Packaging unit:1000 PC
Conductor and cable markers, 6.4 - 12.7 mm, 25.4 x 20.9 mm, yellow
-
Item No.:2437940000Packaging unit:200 PC
Conductor and cable markers, 12.7 - 25.4 mm, 50.8 x 40.5 mm, yellow
-
Item No.:2437930000Packaging unit:200 PC
Conductor and cable markers, 12.7 - 25.4 mm, 50.8 x 40.5 mm, white
-
Item No.:2437860000Packaging unit:1000 PC
Conductor and cable markers, 1.2 - 2.4 mm, 50.8 x 4.2 mm, yellow
-
Item No.:2438160000Packaging unit:500 PC
Conductor and cable markers, 6.4 - 12.7 mm, 50.8 x 20.9 mm, white
-
Item No.:2438170000Packaging unit:500 PC
Conductor and cable markers, 6.4 - 12.7 mm, 50.8 x 20.9 mm, yellow
-
Item No.:2438210000Packaging unit:400 PC
Conductor and cable markers, 9.5 - 19.1 mm, 50.8 x 30.9 mm, white
-
Item No.:2438060000Packaging unit:1000 PC
Conductor and cable markers, 3.2 - 6.4 mm, 50.8 x 10.7 mm, white
-
Item No.:2438180000Packaging unit:800 PC
Conductor and cable markers, 9.5 - 19.1 mm, 25.4 x 30.9 mm, red
-
Item No.:2438190000Packaging unit:800 PC
Conductor and cable markers, 9.5 - 19.1 mm, 25.4 x 30.9 mm, white
-
Item No.:2437980000Packaging unit:100 PC
Conductor and cable markers, 19.5 - 38.1 mm, 50.8 x 60.5 mm, yellow
-
Item No.:2437470000Packaging unit:2000 PC
Conductor and cable markers, 0.8 - 2.4 mm, 25.4 x 4.2 mm, white
-
Item No.:2438080000Packaging unit:1000 PC
Conductor and cable markers, 4.8 - 9.5 mm, 25.4 x 15.1 mm, blue
-
Item No.:2438090000Packaging unit:1000 PC
Conductor and cable markers, 4.8 - 9.5 mm, 25.4 x 15.1 mm, white
-
Item No.:2437530000Packaging unit:1000 PC
Conductor and cable markers, 1 - 3.2 mm, 50.8 x 5.6 mm, white
-
Item No.:2437560000Packaging unit:2000 PC
Conductor and cable markers, 1.6 - 4.8 mm, 25.4 x 7.6 mm, yellow
-
Item No.:2437550000Packaging unit:2000 PC
Conductor and cable markers, 1.6 - 4.8 mm, 25.4 x 7.6 mm, white
-
Item No.:2526030000Packaging unit:4000 PC
Conductor and cable markers, 0.8 - 2.4 mm, 12.7 x 5 mm, white
-
Item No.:2526060000Packaging unit:4000 PC
Conductor and cable markers, 0.8 - 2.4 mm, 12.7 x 5 mm, yellow
-
Item No.:2526110000Packaging unit:4000 PC
Conductor and cable markers, 2.1 - 6.4 mm, 12.7 x 11.3 mm, white
-
Item No.:2526160000Packaging unit:2000 PC
Conductor and cable markers, 4.2 - 12.7 mm, 12.7 x 20.9 mm, yellow
-
Item No.:2526140000Packaging unit:2000 PC
Conductor and cable markers, 3.2 - 9.5 mm, 12.7 x 16.1 mm, yellow
-
Item No.:2526080000Packaging unit:4000 PC
Conductor and cable markers, 1 - 3.2 mm, 12.7 x 6.2 mm, yellow
-
Item No.:2526120000Packaging unit:4000 PC
Conductor and cable markers, 2.1 - 6.4 mm, 12.7 x 11.3 mm, yellow
-
Item No.:2526100000Packaging unit:4000 PC
Conductor and cable markers, 1.6 - 4.8 mm, 12.7 x 8.7 mm, yellow
-
Item No.:2438000000Packaging unit:2000 PC
Conductor and cable markers, 2.4 - 4.8 mm, 25.4 x 7.6 mm, yellow
-
Item No.:2437960000Packaging unit:200 PC
Conductor and cable markers, 19.5 - 38.1 mm, 25.4 x 60.5 mm, yellow
-
Item No.:1961990000Packaging unit:5000 PC
Conductor and cable markers, 4.2 - 5.8 mm, 25.4 x 11.3 mm, yellow
-
Item No.:1962010000Packaging unit:3000 PC
Conductor and cable markers, 8 - 11 mm, 25.4 x 21.1 mm, yellow
-
Item No.:1961970000Packaging unit:10000 PC
Conductor and cable markers, 1.8 - 2.8 mm, 25.4 x 5.7 mm, yellow
-
Item No.:1962030000Packaging unit:1500 PC
Conductor and cable markers, 17 - 23 mm, 25.4 x 42.2 mm, yellow
-
Item No.:2437720000Packaging unit:1000 PC
Conductor and cable markers, 4.2 - 12.7 mm, 25.4 x 20.9 mm, yellow
-
Item No.:2900960000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 - 40 mm, 60 x 13 mm, red
-
Item No.:2437500000Packaging unit:1000 PC
Conductor and cable markers, 0.8 - 2.4 mm, 50.8 x 4.2 mm, yellow
-
Item No.:2437490000Packaging unit:1000 PC
Conductor and cable markers, 0.8 - 2.4 mm, 50.8 x 4.2 mm, white
-
Item No.:2621780000Packaging unit:1000 PC
Conductor and cable markers, 2.4 - 4.8 mm, 49.8 x 7.7 mm, white
-
Item No.:2621900000Packaging unit:100 PC
Conductor and cable markers, 19.1 - 38.1 mm, 49.8 x 60.8 mm, white
-
Item No.:2621750000Packaging unit:1000 PC
Conductor and cable markers, 1.2 - 2.4 mm, 49.8 x 4 mm, yellow
-
Item No.:2621810000Packaging unit:1000 PC
Conductor and cable markers, 3.2 - 6.4 mm, 49.8 x 10.3 mm, yellow
-
Item No.:2621770000Packaging unit:1000 PC
Conductor and cable markers, 1.6 - 3.2 mm, 49.8 x 5.2 mm, yellow
-
Item No.:2621890000Packaging unit:300 PC
Conductor and cable markers, 12.7 - 25.4 mm, 49.8 x 40.5 mm, yellow
-
Item No.:2437890000Packaging unit:1000 PC
Conductor and cable markers, 1.6 - 3.2 mm, 50.8 x 5.6 mm, white
-
Item No.:2437510000Packaging unit:2000 PC
Conductor and cable markers, 1 - 3.2 mm, 25.4 x 5.6 mm, white