Properties
Version | RIDERSERIES RCL, LED module, Rated control voltage: 24…60 V UC, Plug-in connection |
Order No. | 8691020000 |
Type | RIM 3 24/60VUC |
GTIN (EAN) | 4032248361700 |
Qty. | 10 items |
Depth | 34.5 mm |
Depth (inches) | 1.358 inch |
Height | 9 mm |
Height (inches) | 0.354 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 2.702 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E223759 |
Rated control voltage | 24…60 V UC |
Status indicator | red LED |
Colour | black |
Standards | UL508 |
Certificate No. (cURus) | E223759 |
Wire connection method | Plug-in connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212421) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8691020000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8691020000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-10-10 |
ECLASS 10.0 | 27-37-10-10 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223759 |