Properties
Version | RIDERSERIES, Protective varistor, Rated control voltage: 24 V UC, Plug-in connection |
Order No. | 8869710000 |
Type | RIM-I 4 24VUC VAR |
GTIN (EAN) | 4032248606344 |
Qty. | 10 items |
Depth | 32.1 mm |
Depth (inches) | 1.264 inch |
Height | 10.5 mm |
Height (inches) | 0.413 inch |
Width | 11.4 mm |
Width (inches) | 0.449 inch |
Net weight | 2.1 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...70 |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E223759 |
Rated control voltage | 24 V UC |
Status indicator | No |
Protective circuit | Varistor |
Colour | Transparent |
Certificate No. (cURus) | E223759 |
Wire connection method | Plug-in connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212448) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8869710000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8869710000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-10-10 |
ECLASS 10.0 | 27-37-10-10 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223759 |
Is accessory of
-
Item No.:8920990000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Item No.:8920980000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Item No.:8689950000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
-
Item No.:8690050000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
-
Item No.:8957030000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:8690200000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
-
Item No.:8690110000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
-
Item No.:8957170000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
-
Item No.:8921080000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, PUSH IN, Test button available: Yes
-
Item No.:8921090000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, PUSH IN, Test button available: Yes
-
Item No.:8957100000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
-
Item No.:8690120000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
-
Item No.:8690220000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
-
Item No.:8689870000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:8689770000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:8921030000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection, Test button available: Yes
-
Item No.:8921040000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, Screw connection, Test button available: Yes
-
Item No.:8689760000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:8689860000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:8869420000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection
-
Item No.:8869400000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, Screw connection
-
Item No.:8876220000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, PUSH IN
-
Item No.:8869390000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection
-
Item No.:8869410000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 3, CO contact, Continuous current: 10 A, Screw connection
-
Item No.:8869430000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, PUSH IN
-
Item No.:8690030000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
-
Item No.:8690040000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
-
Item No.:8694460000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi gold-plated, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
-
Item No.:8920950000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, Screw connection, Test button available: Yes
-
Item No.:8920940000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, Screw connection, Test button available: Yes
-
Item No.:8921120000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, PUSH IN, Test button available: Yes
-
Item No.:8921130000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, PUSH IN, Test button available: Yes