Approvals
ROHS
                                                
                                            General ordering data
Version
                                                
                                            Order No.
                                                
                                            Type
                                                
                                            GTIN (EAN)
                                                
                                            Qty.
                                                
                                            Packaging
                                                
                                            Dimensions and weights
Depth
                                                
                                            Depth (inches)
                                                
                                            Height
                                                
                                            Height (inches)
                                                
                                            Height of lowest version
                                                
                                            Width
                                                
                                            Width (inches)
                                                
                                            Net weight
                                                
                                            System specifications
Category
                                                
                                            Colour of left LED
                                                
                                            Colour of right LED
                                                
                                            Forward current
                                                
                                            Forward voltage, max.
                                                
                                            Forward voltage, min.
                                                
                                            Latch option
                                                
                                            LED
                                                
                                            Mounting onto the PCB
                                                
                                            Number of poles
                                                
                                            Number of solder pins per pole
                                                
                                            Outgoing elbow
                                                
                                            Performance-Category
                                                
                                            Pitch in inches (P)
                                                
                                            Pitch in mm (P)
                                                
                                            Plugging cycles
                                                
                                            Product family
                                                
                                            Protection degree
                                                
                                            Shield surface
                                                
                                            Shield tabs
                                                
                                            Shielding
                                                
                                            Shielding material
                                                
                                            Side termination, characteristic
                                                
                                            Solder eyelet hole diameter (D)
                                                
                                            Solder eyelet hole diameter tolerance (D)
                                                
                                            Solder pin dimensions
                                                
                                            Solder pin length (l)
                                                
                                            Solder pin length tolerance
                                                
                                            Solder pin length tolerance
                                                
                                            Soldering process
                                                
                                            Type of connection
                                                
                                            Electrical properties
Dielectric strength, contact / contact
                                                
                                            Dielectric strength, contact / shield
                                                
                                            Insulation resistance
                                                
                                            Nominal voltage
                                                
                                            PoE / PoE+
                                                
                                            Volume resistance
                                                
                                            Standards
Connector standard
                                                
                                            Material data
Insulating material
                                                
                                            Colour
                                                
                                            Colour chart (similar)
                                                
                                            Insulating material group
                                                
                                            Comparative Tracking Index (CTI)
                                                
                                            Insulation resistance
                                                
                                            Moisture Level (MSL)
                                                
                                            UL 94 flammability rating
                                                
                                            Contact base material
                                                
                                            Contact material
                                                
                                            Contact surface
                                                
                                            Layer structure of plug contact
                                                
                                            Storage temperature, min.
                                                
                                            Storage temperature, max.
                                                
                                            Operating temperature, min.
                                                
                                            Operating temperature, max.
                                                
                                            Packing
Packaging
                                                
                                            VPE length
                                                
                                            VPE width
                                                
                                            VPE height
                                                
                                            Tape reel diameter ∅ (A)
                                                
                                            Surface resistance
                                                
                                            Classifications
ETIM 6.0
                                                
                                            ETIM 7.0
                                                
                                            ETIM 8.0
                                                
                                            ETIM 9.0
                                                
                                            ETIM 10.0
                                                
                                            ECLASS 9.1
                                                
                                            ECLASS 10.0
                                                
                                            ECLASS 11.0
                                                
                                            ECLASS 12.0
                                                
                                            ECLASS 13.0
                                                
                                            ECLASS 14.0
                                                
                                            ECLASS 15.0
                                                
                                            