Properties
Version | PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 180°, LED: Yes, green, Number of poles: 8, Tape |
Order No. | 2745360000 |
Type | RJ45C5 R1V 3.2N4G/Y RL |
GTIN (EAN) | 4050118877267 |
Qty. | 200 items |
Packaging | Tape |
Depth | 16.7 mm |
Depth (inches) | 0.657 inch |
Height | 16.5 mm |
Height (inches) | 0.65 inch |
Width | 16 mm |
Width (inches) | 0.63 inch |
Net weight | 2.05 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Category | Cat. 5 |
Colour of left LED | green |
Forward current | 20 mA |
Forward voltage, max. | 2.6 V |
Forward voltage, min. | 1.8 V |
LED | Yes |
Mounting onto the PCB | THT/THR solder connection |
Number of poles | 8 |
Outgoing elbow | 180° |
Performance-Category | Cat. 5 |
Pitch in inches (P) | 0.05 " |
Pitch in mm (P) | 1.27 mm |
Plugging cycles | 750 |
Product family | OMNIMATE Data - RJ45 modular jack |
Protection degree | IP20 |
Shield surface | nickel-plated |
Shielding | Yes |
Solder pin dimensions | Octagonal |
Solder pin length (l) | 3.2 mm |
Soldering process |
Reflow soldering
Manual soldering Wave soldering |
Tolerance of solder pin position | ± 0.1 mm |
Type of connection | Solder connection |
Insulation strength | ≥ 500 MΩ |
PoE / PoE+ | conforming to IEEE 802.3at |
Rated current | 1.5 A |
Rated voltage | 125 V |
Insulating material | PA 9T |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulation strength | ≥ 500 MΩ |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | Ni/Au |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 85 °C |
Packaging | Tape |
VPE length | 354 mm |
VPE width | 349 mm |
VPE height | 129 mm |
Approval/Certificate/Document of Conformity | [Certificate of Compliance](https://mdcop.weidmueller.com/mediadelivery/asset/900_217537) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_239563) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
ROHS | Conform |