Properties
Version | PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: top, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray (manual assembly) |
Order No. | 2562920000 |
Type | RJ45C5 T1U 2.8E4N TY |
GTIN (EAN) | 4050118571943 |
Qty. | 140 items |
Packaging | Tray (manual assembly) |
Depth | 15.71 mm |
Depth (inches) | 0.619 inch |
Height | 15.86 mm |
Height (inches) | 0.624 inch |
Height of lowest version | 13.11 mm |
Width | 16.41 mm |
Width (inches) | 0.646 inch |
Net weight | 2.379 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Category | Cat. 5 |
Latch option | top |
LED | No |
Mounting onto the PCB | THT solder connection |
Number of poles | 8 |
Number of solder pins per pole | 1 |
Outgoing elbow | 90° |
Performance-Category | Cat. 5 |
Pitch in inches (P) | 0.05 " |
Pitch in mm (P) | 1.27 mm |
Plugging cycles | 750 |
Product family | OMNIMATE Data - RJ45 modular jack |
Protection degree | IP20 |
Shield surface | nickel-plated |
Shield tabs | 6 tabs |
Shielding | Yes |
Shielding material | Brass |
Solder eyelet hole diameter (D) | 0.9 mm |
Solder eyelet hole diameter tolerance (D) | ± 0.1 mm |
Solder pin dimensions | Octagonal |
Solder pin length (l) | 2.75 mm |
Solder pin length tolerance |
|
Solder pin length tolerance | +0.2 / -0.2 mm |
Soldering process |
Manual soldering
Wave soldering |
Tolerance of solder pin position | ± 0.1 mm |
Type of connection | Solder connection |
Wiring | 8-core |
Dielectric strength, contact / contact | 1000 V DC |
Dielectric strength, contact / shield | 1500 V DC |
Insulation strength | ≥ 500 MΩ |
PoE / PoE+ | conforming to IEEE 802.3at |
Rated current | 1.5 A |
Rated voltage | 125 V |
Connector standard | IEC 60603-7-51 |
Insulating material | PA 66 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | II |
Comparative Tracking Index (CTI) | ≥ 500 |
Insulation strength | ≥ 500 MΩ |
UL 94 flammability rating | V-0 |
Contact base material | Phosphorus bronze |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Layer structure of plug contact | 30...80 µ" Ni / ≥ 30 µ" Au |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 85 °C |
Packaging | Tray (manual assembly) |
VPE length | 316 mm |
VPE width | 190 mm |
VPE height | 67 mm |
Approval/Certificate/Document of Conformity | [Certificate of Compliance](https://mdcop.weidmueller.com/mediadelivery/asset/900_217537) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212094) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2562920000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ETIM 10.0 | EC002637 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
ECLASS 15.0 | 27-46-02-01 |
ROHS | Conform |
Counterparts
-
Item No.:8813120000Packaging unit:10 PC
RJ45 plug-in connector, with kink protection; 6.2 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
-
Item No.:2584980000Packaging unit:10 PC
RJ45 crimp plug, with kink protection; 6.5 - 7.5 mm, Cat.5 (ISO/IEC 11801)
-
Item No.:1963580000Packaging unit:100 PC
RJ45 crimp plug, Plug without bending protection sleeve, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963590000Packaging unit:10 PC
RJ45 crimp plug, Plug with bending protection sleeve in black, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:8813100000Packaging unit:100 PC
RJ45 plug-in connector, without kink protection; 5.5 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
-
Item No.:8813110000Packaging unit:10 PC
RJ45 plug-in connector, with kink protection; 5.5 - 6.2 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
-
Item No.:1992850000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
-
Item No.:1992860000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
-
Item No.:1992830000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
-
Item No.:1992840000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.5 (ISO/IEC 11801), PROFINET
-
Item No.:1992820000Packaging unit:1 PC
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
-
Item No.:1518080000Packaging unit:1 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
-
Item No.:1518090000Packaging unit:1 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
-
Item No.:1518100000Packaging unit:1 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.5 (ISO/IEC 11801), PROFINET
-
Item No.:1992870000Packaging unit:10 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
-
Item No.:1992890000Packaging unit:1 PC
RJ45 plug with piercing contacts, angled, 4x90°, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
-
Item No.:1132060000Packaging unit:10 PC
RJ45 IDC plug, Cat.5 (ISO/IEC 11801), 4-core, PROFINET
-
Item No.:1132050000Packaging unit:10 PC
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, EIA/TIA T568 B
-
Item No.:1132040000Packaging unit:10 PC
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, EIA/TIA T568 A
-
Item No.:1963600000Packaging unit:10 PC
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, 4-core, EIA/TIA T568 A, EIA/TIA T568 B, PROFINET