Properties
Version | Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM |
Order No. | 1114530000 |
Type | RKDG 2XD8.5 WG PT6 |
GTIN (EAN) | 4032248892624 |
Qty. | 10 items |
Depth | 18 mm |
Depth (inches) | 0.709 inch |
Height | 33.8 mm |
Height (inches) | 1.331 inch |
Width | 46.7 mm |
Width (inches) | 1.839 inch |
Net weight | 2.6 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | EPDM |
Silicone | No |
Colour | black |
Design | Seal |
Protection degree |
IP54
with corresponding enclosure |
UL 94 flammability rating | HB |
Mounting position, installation notice | in FieldPower® sealing slot |
Line type | round |
Outer cable diameter, min. | 8.5 mm |
Outer cable diameter, max. | 10.5 mm |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration FieldPower® Enclosure parts](https://mdcop.weidmueller.com/mediadelivery/asset/900_263559) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60425) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1114530000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002624 |
ETIM 7.0 | EC002624 |
ETIM 8.0 | EC002624 |
ETIM 9.0 | EC002624 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-28-15 |
ECLASS 11.0 | 27-18-28-15 |
ECLASS 12.0 | 27-18-28-15 |
ECLASS 13.0 | 27-18-28-15 |
ECLASS 14.0 | 27-18-28-15 |
ROHS | Conform |
Is accessory of
-
Item No.:2703920000Packaging unit:1 PC
FieldPower® enclosures, 183 mm, 104 mm, 129 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2703910000Packaging unit:1 PC
FieldPower® enclosures, 181 mm, 104 mm, 67 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:1180300000Packaging unit:1 PC
FieldPower® power distribution box, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC)
-
Item No.:2632930000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 155 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2632940000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 155 mm, IP65, in closed state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent
-
Item No.:2632950000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 220 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, Aluminium, black, Aluminium
-
Item No.:8000028513Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:8000007924Packaging unit:1 PC
FieldPower® power distribution box, DC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse
-
Item No.:1025060000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse
-
Item No.:1961780000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Fuse
-
Item No.:1121990000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 223 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:1121980000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 192 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2743460000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12 A-coded (IO-Link)
-
Item No.:2743450000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded
-
Item No.:2743440000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in complete state, 10A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded
-
Item No.:1070140000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 104 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2659710000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:1003260000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:8000056232Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Maintenance switch
-
Item No.:2819530000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:2921380000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:1957580000Packaging unit:1 PC
FieldPower® power distribution box, AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN
-
Item No.:3021790000Packaging unit:1 PC
FieldPower® power distribution box, AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN
-
Item No.:1440920000Packaging unit:1 PC
FieldPower® power distribution box, DC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC)
-
Item No.:1957590000Packaging unit:1 PC
FieldPower® power distribution box, IP65, glass-fibre reinforced polycarbonate
-
Item No.:2632810000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 42 mm, IP65, in closed state, glass-fibre reinforced polycarbonate, black
-
Item No.:2887630000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC, PUSH IN
-
Item No.:2887600000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, PUSH IN
-
Item No.:2887580000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC, PUSH IN
-
Item No.:2887610000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, PUSH IN
-
Item No.:2887620000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in complete state, 10A, 48 V, DC, PUSH IN
-
Item No.:2887590000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC, PUSH IN
-
Item No.:2743480000Packaging unit:1 PC
FieldPower® electronic load monitoring, IP65, in complete state, 4 A, M12 A-coded (power), M12 A-coded (IO-Link)
-
Item No.:2659750000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2659760000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent
-
Item No.:2659770000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 220 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, Aluminium, black, Aluminium
-
Item No.:8000044515Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC
-
Item No.:8000051770Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC
-
Item No.:8000044517Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC
-
Item No.:8000051702Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC
-
Item No.:8000044520Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC