Properties
Version | Interface, RS, Spacer, 1-wire, Screw connection |
Order No. | 9441860000 |
Type | RS 16IO 1W I R S |
GTIN (EAN) | 4032248254088 |
Qty. | 1 items |
Depth | 72 mm |
Depth (inches) | 2.835 inch |
Height | 87 mm |
Height (inches) | 3.425 inch |
Width | 127 mm |
Width (inches) | 5 inch |
Net weight | 298 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7b5ffb72-271d-4c73-8b09-bd0aaee3697a |
Rated current Imax | 1 A |
Rated voltage fuse UN (supply) | 250 V |
LED status display per channel | No |
Disconnection per channel | Yes |
Type of test point | No |
Fuse per channel | No |
LED status of the supply voltage | No |
Power supply fuse | 3.15 A |
Common pole polarity | No |
Connection (field side) | LL 5.08 mm |
Connection on control side | Connector RSV 1.6 |
Number of poles (control side) | 24-pole female |
Wiring system | 1-wire |
Operating voltage | 250 V UC |
Max. current per channel | 1 A |
Total operating current | 3 A |
According to | DIN EN 50178 |
Rated insulation voltage | <250 V AC |
Surge voltage category | II |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 2.1 kV |
Insulation test voltage AC | 1.7 kV |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.13 mm² |
Flexible with sleeve, max. | 2.5 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. wire cross-section, AWG | AWG 12 |
Min. wire cross-section, AWG | AWG 26 |
Sleeve with plastic collar, max. | 2.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Stripping length | 6 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection | Screw connection |
Type of connection | Screw connection |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 6 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible with sleeve, max. | 2.5 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Ferrule with plastic collar, max. | 2.5 mm² |
Wire cross-section, min. AWG | AWG 26 |
Wire cross-section, max. AWG | AWG 12 |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.6 Nm |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153601) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305957) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9441860000) |
Product Change Notification | [20220912 Technical change to RS IO Interfaces](https://mdcop.weidmueller.com/mediadelivery/asset/900_269675) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-24-22-16 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |