Properties
Version | Interface, RS ELCO, ELCO plug-in connector, 56, LP2N 5.08mm |
Order No. | 1480790000 |
Type | RS ELCOF 56/56LM S |
GTIN (EAN) | 4050118289626 |
Qty. | 1 items |
Depth | 60 mm |
Depth (inches) | 2.362 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 155 mm |
Width (inches) | 6.102 inch |
Net weight | 299 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7b5ffb72-271d-4c73-8b09-bd0aaee3697a |
Connection (field side) | LP2N 5.08mm |
Connection on control side | ELCO plug-in connector |
Contact material (control side) | Phosphor bronze alloy |
Earthing | No |
Number of poles (control side) | 56-pole female |
Polarity hardware codification | 1 |
Rated voltage | 150 V AC / 200 V DC |
Rated current per connection | 5 A |
Total operating current | 280 A |
According to | DIN EN 50178 |
Rated insulation voltage | < 150 V AC |
Surge voltage category | II |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 2.5 kV |
Insulation test voltage AC | 0.8 kV |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.5 mm² |
Flexible with sleeve, max. | 2.5 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. wire cross-section, AWG | AWG 26 |
Min. wire cross-section, AWG | AWG 12 |
Sleeve with plastic collar, max. | 2.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Stripping length | 6 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection | Clamping yoke connection |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153585) |
User Documentation | [Table of connections](https://mdcop.weidmueller.com/mediadelivery/asset/900_35475) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ETIM 10.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
ECLASS 15.0 | 27-14-11-52 |
Approvals |  |
ROHS | Conform |