Properties
Version | Interface, RSF, 1-wire, Tension-clamp connection |
Order No. | 8428870000 |
Type | RS F10 I/O8 LMZF |
GTIN (EAN) | 4008190030582 |
Qty. | 1 items |
Depth | 54 mm |
Depth (inches) | 2.126 inch |
Height | 45 mm |
Height (inches) | 1.772 inch |
Width | 43 mm |
Width (inches) | 1.693 inch |
Net weight | 65.2 g |
Storage temperature | -40...70 °C |
Operating temperature | 0...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection (field side) | LMNZF 5.08mm |
Connection on control side | Plug-in connector in acc. with IEC60603-13 / DIN41651 |
Connection supply | LMNZF 5.08mm |
Number of poles (control side) | 10-pole |
Wiring system | 1-wire |
Max. current per channel | 1 A |
According to | DIN EN 50178 |
Rated insulation voltage | 60 V AC |
Surge voltage category | II |
Pollution severity level | 2 |
Insulation test voltage AC | 0.38 kV |
Clamping range, max. | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Flexible with sleeve, max. | 1.5 mm² |
Flexible, max. H05(07) V-K | 1.5 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. wire cross-section, AWG | AWG 14 |
Min. wire cross-section, AWG | AWG 26 |
Sleeve with plastic collar, max. | 2.5 mm² |
Solid, max. H05(07) V-U | 1.5 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Stripping length | 7 mm |
Type of connection | Tension-clamp connection |
Type of connection | Tension-clamp connection |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 1.5 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Solid, max. H05(07) V-U | 1.5 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Flexible, max. H05(07) V-K | 1.5 mm² |
Flexible with sleeve, max. | 1.5 mm² |
Wire cross-section, min. AWG | AWG 26 |
Wire cross-section, max. AWG | AWG 14 |
Stripping length | 7 mm |
Approval/Certificate/Document of Conformity | [K330_01_11.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35545) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_323962) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |