RS F14 LP2N 5/14

Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, Screw connection

Item No. 0225061001

Properties

Accessories

    Cabinet InfrastructureDIN railsTS 35Plastic
  • TSK 35X15 2M PVC/GR
    Item No.:
    0514300000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, PVC, untreated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm

  • Terminal BlocksAccessoriesEnd bracketsTS 35Z-Series
  • ZEW 35/2
    Item No.:
    8630740000
    Packaging unit:
    20 PC

    End bracket, dark beige, TS 35, V-2, Wemid, Width: 8 mm, 100 °C

  • ZEW 35
    Item No.:
    9540000000
    Packaging unit:
    20 PC

    End bracket, dark beige, TS 35, V-2, Wemid, Width: 6 mm, 100 °C

  • Cabinet InfrastructureDIN railsTS 35Stainless steel
  • TS 35X7.5 2M/CRN
    Item No.:
    1747350000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Stainless steel 1.4301, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm

  • Cabinet InfrastructureDIN railsTS 32Stainless steel
  • TS 32X15 2M/CRN
    Item No.:
    0293220000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Stainless steel, rust-proof, untreated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/1
    Item No.:
    1059000000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C

  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C

  • Cabinet InfrastructureDIN railsTS 35Steel
  • TS 35X15 2M/ST/ZN
    Item No.:
    0236400000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm

  • TS 35X15/LL 2M/ST/SZ
    Item No.:
    7907490000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • TS 35X7.5 2M/ST/SZ
    Item No.:
    9300090000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm

  • TS 35X15/LL 1M/ST/ZN
    Item No.:
    0236510000
    Packaging unit:
    1 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • TS 35X7.5/LL 2M/ST/SZ
    Item No.:
    7915060000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • TS 35X15/LL 2M/ST/ZN
    Item No.:
    0236500000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • TS 35X7.5/LL 2M/ST/ZN
    Item No.:
    0514500000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • TS 35X7.5 2M/ST/ZN
    Item No.:
    0383400000
    Packaging unit:
    2 PC

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm

  • TS 35X7.5/LL 1M/ST/ZN
    Item No.:
    0514510000
    Packaging unit:
    1 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • TS 35X15/2.3 2M/ST/ZN
    Item No.:
    0498000000
    Packaging unit:
    2 PC

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm

  • TS 35X7.5 1M/ST/ZN
    Item No.:
    0383410000
    Packaging unit:
    20 Meter

    Terminal rail, Accessories, Steel, galvanized, chromium-plated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm

  • Cabinet InfrastructureDIN railsTS 35Aluminum
  • TS 35X7.5 2M/AL/BK
    Item No.:
    0330800000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm

  • Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
  • EW 35 GR 7032
    Item No.:
    0383530000
    Packaging unit:
    50 PC

    End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C

  • EW 35
    Item No.:
    0383560000
    Packaging unit:
    50 PC

    End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C

  • EW 35/SCHA/M3
    Item No.:
    0258660000
    Packaging unit:
    20 PC

    End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C

  • Cabinet InfrastructureDIN railsTS 32Aluminum
  • TS 32X15 2M/AL/BK
    Item No.:
    0169300000
    Packaging unit:
    20 Meter

    Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm

  • Terminal BlocksAccessoriesEnd bracketsTS 32
  • EWK 2
    Item No.:
    0199360000
    Packaging unit:
    50 PC

    End bracket, beige, TS 32, V-0, Wemid, Width: 15 mm, 100 °C

  • Cabinet InfrastructureDIN railsTS 32Steel
  • TS 32X15/LL 2M/ST/ZN
    Item No.:
    0514400000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • TS 32X15 2M/ST/ZN
    Item No.:
    0122800000
    Packaging unit:
    2 PC

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm