Properties
Order No. | 1461210000 |
Type | RS F20 X3 IN |
GTIN (EAN) | 4050118266948 |
Qty. | 1 items |
Depth | 50 mm |
Depth (inches) | 1.968 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 40 mm |
Width (inches) | 1.575 inch |
Net weight | 57 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3820ceea-2b49-4a61-bda5-08f3867b3419 |
Connection on control side | 3 x plug-in connectors in acc. with IEC60603-13 / DIN41651 |
Earthing | No |
Number of poles (control side) | 20-pole |
Rated voltage | 50 V AC / 70 V DC |
Rated current per connection | 0.5 A |
Total operating current | 3 A |
According to | DIN EN 50178 |
Rated insulation voltage | 50 V AC / 70 V DC |
Surge voltage category | II |
Pollution severity level | 2 |
Insulation test voltage AC | 0.35 kV |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153587) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |