Properties
Version | Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 34-pole, Screw connection |
Order No. | 0224361001 |
Type | RS F34 LP2N 5/34 |
GTIN (EAN) | 4032248047062 |
Qty. | 1 items |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
Height | 87 mm |
Height (inches) | 3.425 inch |
Width | 110 mm |
Width (inches) | 4.331 inch |
Net weight | 158.79 g |
Storage temperature | -40...60 °C |
Operating temperature | 0...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Operating temperature UL, max. | 25 °C |
Operating temperature UL, min. | 0 °C |
Rated current IN | 1 A |
Rated current Imax | 1 A |
Rated voltage UN | ≤ 60 V AC / 75 V DC |
Connection (field side) | LL2N 5.08 mm |
Connection on control side | Plug-in connector in acc. with IEC60603-13 / DIN41651 |
Earthing | No |
Number of poles (control side) | 34-pole |
Rated voltage | 60 V AC / 75 V DC |
Rated current per connection | 1 A |
According to | DIN EN 50178 |
Rated insulation voltage | 100 V |
Surge voltage category | II |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 0.8 kV |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.5 mm² |
Flexible with sleeve, max. | 2.5 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. wire cross-section, AWG | AWG 12 |
Min. wire cross-section, AWG | AWG 26 |
Sleeve with plastic collar, max. | 2.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Stripping length | 6 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection | Screw connection |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153582) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_314443) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0224361001) |
Product Change Notification | [20200716-PCN-PL35-A-EN-External](https://mdcop.weidmueller.com/mediadelivery/asset/900_165070) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals | ![CE](/picture/CE.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E141197 |
Accessories
-
Item No.:0199360000Packaging unit:50 PC
End bracket, beige, TS 32, V-0, Wemid, Width: 15 mm, 100 °C
-
Item No.:0122800000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm
-
Item No.:0514400000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0383530000Packaging unit:50 PC
End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Item No.:0258660000Packaging unit:20 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C
-
Item No.:9540000000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 6 mm, 100 °C
-
Item No.:8630740000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:0330800000Packaging unit:2 Meter
Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:7907490000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0236510000Packaging unit:1 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:7915060000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:9300090000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0236500000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0236400000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:0514500000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0498000000Packaging unit:2 PC
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:0383400000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0514510000Packaging unit:1 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0383410000Packaging unit:1 Meter
Terminal rail, Accessories, Steel, galvanized, chromium-plated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0293220000Packaging unit:2 Meter
Terminal rail, Accessories, Stainless steel, rust-proof, untreated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm
-
Item No.:0169300000Packaging unit:2 Meter
Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm
-
Item No.:1747350000Packaging unit:2 Meter
Terminal rail, Accessories, Stainless steel 1.4301, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0514300000Packaging unit:2 Meter
Terminal rail, Accessories, PVC, untreated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm