Properties
Version | Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 64-pole, Screw connection |
Order No. | 8155550000 |
Type | RS F64 LPK 2H/66 |
GTIN (EAN) | 4008190100285 |
Qty. | 1 items |
Depth | 66 mm |
Depth (inches) | 2.598 inch |
Height | 45 mm |
Height (inches) | 1.772 inch |
Width | 186 mm |
Width (inches) | 7.323 inch |
Net weight | 298 g |
Storage temperature | -40...70 °C |
Operating temperature | 0...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7b5ffb72-271d-4c73-8b09-bd0aaee3697a |
Operating temperature UL, max. | 25 °C |
Operating temperature UL, min. | 0 °C |
Rated current IN | 1 A |
Rated voltage UN | ≤ 60 V AC / 75 V DC |
Connection (field side) | LPK 2H 5.08mm |
Connection on control side | Plug-in connector in acc. with IEC60603-13 / DIN41651 |
Earthing | Yes |
Number of poles (control side) | 64-pole |
Protective earth connection | Flat-blade contact |
Rated voltage | 60 V AC / 75 V DC |
Rated current per connection | 1 A |
According to | DIN EN 50178 |
Rated insulation voltage | 100 V |
Surge voltage category | II |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 0.8 kV |
Clamping range, max. | 1.5 mm² |
Clamping range, min. | 0.15 mm² |
Flexible with sleeve, max. | 2.5 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. wire cross-section, AWG | AWG 12 |
Min. wire cross-section, AWG | AWG 26 |
Sleeve with plastic collar, max. | 2.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Stripping length | 6 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection | Screw connection |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153582) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_308475) |
Product Change Notification | [Technical change to RSF LPK2, RSSD LPK2 and RS VERT LPK2 modules](https://mdcop.weidmueller.com/mediadelivery/asset/900_317816) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals | ![CE](/picture/CE.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E141197 |
Accessories
-
Item No.:0383400000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0498000000Packaging unit:2 PC
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:0383530000Packaging unit:50 PC
End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C
Cabinet InfrastructureDIN railsTS 35Steel
Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series