Properties
Version | SUB-D PROFIBUS-DP, IP20 |
Order No. | 8788580000 |
Type | RS PB-DP T SUB-D |
GTIN (EAN) | 4032248477418 |
Qty. | 1 items |
Net weight | 76.2 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6aI, 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7b5ffb72-271d-4c73-8b09-bd0aaee3697a |
Cable diameter, max. | 8 mm |
Cable diameter, min. | 4.5 mm |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Protection degree | IP20 |
Type of connection | Screw connection |
Cable diameter, max. | 8 mm |
Cable diameter, min. | 4.5 mm |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Conductor O.D. | - |
Protection degree | IP20 |
Type of connection | Screw connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206173) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8788580000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8788580000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001132 |
ETIM 7.0 | EC001132 |
ETIM 8.0 | EC001132 |
ETIM 9.0 | EC001132 |
ECLASS 9.0 | 27-44-03-02 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-02 |
ECLASS 11.0 | 27-44-03-02 |
ECLASS 12.0 | 27-44-03-02 |
ECLASS 13.0 | 27-44-03-02 |
ECLASS 14.0 | 27-44-03-02 |
ROHS | Conform |