Properties
Version | Interface, RSSD, High-density SUB-D plug-in connectors, 44-pole socket, Screw connection |
Order No. | 1428150000 |
Type | RS SD44F HD UNC4.40 S |
GTIN (EAN) | 4050118231984 |
Qty. | 1 items |
Available until | 20.05.2014 |
Depth | 71 mm |
Depth (inches) | 2.795 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 95 mm |
Width (inches) | 3.74 inch |
Net weight | 161.57 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7b5ffb72-271d-4c73-8b09-bd0aaee3697a |
Rated current Imax | 1 A |
Connection (field side) | LL3R 5.08 mm |
Connection on control side | High-density SUB-D plug-in connectors |
Earthing | No |
Number of poles (control side) | 44-pole socket |
Rated voltage | 125 V AC / 175 V DC |
Rated current per connection | 1 A |
According to | DIN EN 50178 |
Rated insulation voltage | 125V AC / 175 V DC |
Surge voltage category | II |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 1.15 kV |
Insulation test voltage AC | 0.65 kV |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.5 mm² |
Flexible with sleeve, max. | 2.5 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. wire cross-section, AWG | AWG 12 |
Min. wire cross-section, AWG | AWG 26 |
Sleeve with plastic collar, max. | 2.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Stripping length | 6 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection | Screw connection |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153586) |
Product Change Notification | [20200907 Technical change to RS SD HD family](https://mdcop.weidmueller.com/mediadelivery/asset/900_174780) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals |  |
ROHS | Conform |