RS SD50S LP3R

Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 50-pole plug, Screw connection

Item No. 8019970000

Properties

Accessories

    Cabinet InfrastructureDIN railsTS 35Steel
  • TS 35X7.5/LL 2M/ST/ZN
    Item No.:
    0514500000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • TS 35X15/2.3 2M/ST/ZN
    Item No.:
    0498000000
    Packaging unit:
    2 PC

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm

  • TS 35X7.5 1M/ST/ZN
    Item No.:
    0383410000
    Packaging unit:
    20 Meter

    Terminal rail, Accessories, Steel, galvanized, chromium-plated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm

  • TS 35X15/LL 1M/ST/ZN
    Item No.:
    0236510000
    Packaging unit:
    1 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • TS 35X7.5 2M/ST/ZN
    Item No.:
    0383400000
    Packaging unit:
    2 PC

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm

  • TS 35X15/LL 2M/ST/ZN
    Item No.:
    0236500000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • TS 35X15 2M/ST/ZN
    Item No.:
    0236400000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm

  • TS 35X7.5/LL 1M/ST/ZN
    Item No.:
    0514510000
    Packaging unit:
    1 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • Cabinet InfrastructureDIN railsTS 32Steel
  • TS 32X15/LL 2M/ST/ZN
    Item No.:
    0514400000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • TS 32X15 2M/ST/ZN
    Item No.:
    0122800000
    Packaging unit:
    2 PC

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm

  • Cabinet InfrastructureDIN railsTS 32Aluminum
  • TS 32X15 2M/AL/BK
    Item No.:
    0169300000
    Packaging unit:
    20 Meter

    Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm

  • Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
  • EW 35
    Item No.:
    0383560000
    Packaging unit:
    50 PC

    End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C

  • Terminal BlocksAccessoriesEnd bracketsTS 32
  • EWK 2
    Item No.:
    0199360000
    Packaging unit:
    50 PC

    End bracket, beige, TS 32, V-0, Wemid, Width: 15 mm, 100 °C

  • WEW 32/1
    Item No.:
    1067600000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 32, V-2, PA 66 GF 30, Width: 12 mm, 100 °C

  • EWK 1
    Item No.:
    0206160000
    Packaging unit:
    50 PC

    End bracket, beige, TS 32, V-0, Wemid, Width: 9 mm, 100 °C

  • EWK 1 ALT
    Item No.:
    0495160000
    Packaging unit:
    50 PC

    End bracket, beige, TS 32, V-2, Polyamide 66, Width: 8 mm, 100 °C

  • Cabinet InfrastructureDIN railsTS 35Aluminum
  • TS 35X7.5 2M/AL/BK
    Item No.:
    0330800000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm