Ominaisuudet
Version | Interface, RS VERT, 4 P, Screw connection |
Order No. | 1128100000 |
Type | RS VERT 4P 20X4 S |
GTIN (EAN) | 4032248909735 |
Qty. | 1 items |
Depth | 55 mm |
Depth (inches) | 2,165 inch |
Height | 70 mm |
Height (inches) | 2,756 inch |
Width | 145 mm |
Width (inches) | 5,709 inch |
Net weight | 291,614 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Maximum current per distributor connection acc. to UL | 10 A |
Maximum current per potential connection acc. to UL | 10 A |
Operating temperature UL, max. | 50 °C |
Operating temperature UL, min. | −25 °C |
Total operating current acc. to UL | 40 A |
Rated current Imax | 11 A |
Rated voltage UN | 300 V |
Distribution PCB connectors | LL2N 5.08 mm |
Number of potentials | 4 |
Supply plug-in connectors | TOP 1.5GS2/180 |
Rated voltage | < 600 V AC |
Operating voltage | <600 V AC |
Maximum current per potential connection | 30 A |
Maximum current per distributor connection | 15 A |
Total operating current | 120 A |
According to | DIN EN 50178 |
Rated insulation voltage | <600 V AC |
Surge voltage category | III |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 6 kV |
Insulation test voltage AC | 1,65 kV |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0,13 mm² |
Flexible with sleeve, max. | 2,5 mm² |
Flexible with sleeve, min. | 0,5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible, min. H05(07) V-K | 0,5 mm² |
Max. wire cross-section, AWG | AWG 12 |
Min. wire cross-section, AWG | AWG 26 |
Sleeve with plastic collar, max. | 2,5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Solid, min. H05(07) V-U | 0,5 mm² |
Stripping length | 6 mm |
Tightening torque, max. | 0,6 Nm |
Tightening torque, min. | 0,5 Nm |
Type of connection | Screw connection |
Type of connection | Screw connection |
Clamping range, min. | 0,13 mm² |
Clamping range, max. | 6 mm² |
Solid, min. H05(07) V-U | 0,5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Flexible, min. H05(07) V-K | 0,5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible with sleeve, max. | 4 mm² |
Flexible with sleeve, min. | 0,5 mm² |
Ferrule with plastic collar, max. | 4 mm² |
Wire cross-section, min. AWG | AWG 26 |
Wire cross-section, max. AWG | AWG 10 |
Tightening torque, min. | 0,5 Nm |
Tightening torque, max. | 0,6 Nm |
Stripping length | 13 mm |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153584) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_307793) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1128100000) |
Product Change Notification |
[20211027 Technical change to RS VERT interfaces](https://mdcop.weidmueller.com/mediadelivery/asset/900_245503)
[Technical change for RS VERT Modules](https://mdcop.weidmueller.com/mediadelivery/asset/900_307990) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals | ![CE](/picture/CE.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E141197 |