Properties
Version | Interface, RS VERT, 4 P, Tension-clamp connection |
Order No. | 1128110000 |
Type | RS VERT 4P 20X4 Z |
GTIN (EAN) | 4032248909650 |
Qty. | 1 items |
Depth | 52 mm |
Depth (inches) | 2.047 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 145 mm |
Width (inches) | 5.709 inch |
Net weight | 220 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Maximum current per distributor connection acc. to UL | 10 A |
Maximum current per potential connection acc. to UL | 10 A |
Operating temperature UL, max. | 50 °C |
Operating temperature UL, min. | -25 °C |
Total operating current acc. to UL | 40 A |
Rated current Imax | 11 A |
Rated voltage UN | 300 V |
Distribution PCB connectors | LM2NZF 5.08mm |
Number of potentials | 4 |
Supply plug-in connectors | TOP 1.5GS2/180 |
Rated voltage | < 600 V AC |
Operating voltage | <600 V AC |
Maximum current per potential connection | 30 A |
Maximum current per distributor connection | 15 A |
Total operating current | 120 A |
According to | DIN EN 50178 |
Rated insulation voltage | <600 V AC |
Surge voltage category | III |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 6 kV |
Insulation test voltage AC | 1.65 kV |
Clamping range, max. | 2.5 mm² |
Clamping range, min. | 0.13 mm² |
Flexible with sleeve, max. | 1.5 mm² |
Flexible with sleeve, min. | 0.25 mm² |
Flexible, max. H05(07) V-K | 1.5 mm² |
Flexible, min. H05(07) V-K | 0.2 mm² |
Max. wire cross-section, AWG | AWG 14 |
Min. wire cross-section, AWG | AWG 24 |
Sleeve with plastic collar, max. | 1.5 mm² |
Solid, max. H05(07) V-U | 2.5 mm² |
Solid, min. H05(07) V-U | 0.2 mm² |
Stripping length | 7.5 mm |
Type of connection | Tension-clamp connection |
Type of connection | Screw connection |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 6 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible with sleeve, max. | 4 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Ferrule with plastic collar, max. | 4 mm² |
Wire cross-section, min. AWG | AWG 26 |
Wire cross-section, max. AWG | AWG 10 |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.6 Nm |
Stripping length | 13 mm |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153584) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_307794) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1128110000) |
Product Change Notification | [Technical change for RS VERT Modules](https://mdcop.weidmueller.com/mediadelivery/asset/900_307990) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals | ![CE](/picture/CE.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E141197 |