Properties
Version | 1 P, PUSH IN |
Order No. | 2727410000 |
Type | RS VERT 8P 24VDC Z UL V1 |
GTIN (EAN) | 4064675000433 |
Qty. | 1 items |
Depth | 102 mm |
Depth (inches) | 4.016 inch |
Height | 78.2 mm |
Height (inches) | 3.079 inch |
Width | 108.2 mm |
Width (inches) | 4.26 inch |
Net weight | 201 g |
Storage temperature | -25...60 °C |
Operating temperature | -25...60 °C |
Humidity at operating temperature | 0…85% (no condensation) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7b5ffb72-271d-4c73-8b09-bd0aaee3697a |
Distribution PCB connectors | LMF 5.08mm |
Number of potentials | 1 |
Supply plug-in connectors | LUF 10.00mm |
Operating voltage | 24 V DC ± 25% |
Maximum current per distributor connection | 9.5 A |
Total operating current | 76.5 A |
Switching capacity (resitive) relay DC, max. | 4.5 W @ 30 V |
Switching power relay, min. | 1 mA @ 1 V |
Rated insulation voltage | 50 V AC / 70 V DC |
Surge voltage category | II |
Pollution severity | 2 |
Insulation test voltage AC | 0.86 kV |
Clamping range, max. | 0.12 mm² |
Clamping range, min. | 2.5 mm² |
Max. wire cross-section, AWG | AWG 24 |
Min. wire cross-section, AWG | AWG 12 |
Type of connection | PUSH IN |
Type of connection | PUSH IN |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 16 mm² |
Wire cross-section, min. AWG | AWG 20 |
Wire cross-section, max. AWG | AWG 6 |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_177999) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_249046) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2727410000) |
User Documentation |
[EN Data Sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_178000)
[DE Data Sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_198643) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E141197 |