Properties
Order No. | 8000074943 |
Type | RS VERT SUPPLY BLL |
GTIN (EAN) | 8430243431811 |
Qty. | 10 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 80.2 mm |
Height (inches) | 3.157 inch |
Width | 17.9 mm |
Width (inches) | 0.705 inch |
Net weight | 18 g |
Storage temperature | -40...70 °C |
Operating temperature | -40...70 °C |
Humidity at operating temperature | 0…85% (no condensation) |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Distribution PCB connectors | BLL 5.08/03/180 (no central pin) |
Supply plug-in connectors | SL 5.08HC/03/180B (no central pin) |
Protection degree | IP30 |
Operating voltage | 230 V |
Maximum current per distributor connection | 9.5 A |
Total operating current | 19 A |
Rated insulation voltage | 250 V AC |
Surge voltage category | III |
Pollution severity | 3 |
Pulse voltage test (1,2/50 μs) | 6 kV |
Type of connection | Plug-in connection |
Type of connection | Plug-in connection |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_269985) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_274788) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000074943) |
User Documentation |
[EN Data Sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_274262)
[DE Data Sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_274263) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |