Properties
Version | Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C |
Order No. | 9501160000 |
Type | RSF 3/35 |
GTIN (EAN) | 4008190549534 |
Qty. | 50 items |
Alternative product | [9537440000](~/p/9537440000) |
Depth | 60 mm |
Depth (inches) | 2.362 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 17.44 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | beige / yellow |
UL 94 flammability rating | V-2 |
Version |
Screw connection
with spring-loaded cable clamp One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 4 mm² |
Connection type, additional connection | Screw connection |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.33 mm² |
Clamping screw | M 3 |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | on side |
Number of connections | 2 |
Stripping length | 12 mm |
Tightening torque, max. | 1 Nm |
Tightening torque, min. | 0.5 Nm |
Torque level with DMS electric screwdriver | 2 |
Type of connection | Screw connection |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Installation advice | Direct mounting |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Rated cross-section | 4 mm² |
Rated voltage | 690 V |
Rated DC voltage | 690 V |
Rated current | 32 A |
Current at maximum wires | 32 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 1.02 W |
Pollution severity | 3 |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36596)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66821) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9501160000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9501160000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:0474700000Packaging unit:20 PC
Partition plate (terminal), dark brown, Height: 65 mm, Width: 0.5 mm, V-2
-
Item No.:3877960000Packaging unit:10 PC
Partition plate (terminal), beige, Height: 58 mm, Width: 1.5 mm, V-2, Polyamide 66
-
Item No.:0319160000Packaging unit:100 PC
Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C
-
-
-
Item No.:0485300000Packaging unit:1 Meter
SAK Series, Cover profile, Transparent, 1000 mm
-
Item No.:0270460000Packaging unit:10 PC
End plate (terminals), beige, Height: 50 mm, Width: 3 mm, V-2, Polyamide 66
-
Item No.:0221200000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 15, Pitch in mm (P): 7.90, Insulated: No, Width: 116.6 mm
-
Item No.:0338300000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 10, Pitch in mm (P): 7.90, Insulated: No, Width: 77.1 mm
-
Item No.:0194400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 3, Pitch in mm (P): 7.90, Insulated: No, Width: 21.8 mm
-
Item No.:0194300000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 2, Pitch in mm (P): 7.90, Insulated: No, Width: 13.9 mm
-
Item No.:0194500000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 4, Pitch in mm (P): 7.90, Insulated: No, Width: 29.7 mm
-
-
-
Item No.:0248500000Packaging unit:100 PC
Connecting sleeve (terminal), when screwed in, Width: 4.9, Height: 4.9 mm, Depth: 13.5 mm, Number of poles: 1, Copper
-
Item No.:0194700000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: No, Width: 7 mm
-
-
Item No.:0303000000Packaging unit:100 PC
Clamping yoke, Mounting screw, Steel