Properties
Version | Interface, RSM, 32 compact, RCL, Tension-clamp connection |
Order No. | 9447200000 |
Type | RSM-32 C 1CO Z |
GTIN (EAN) | 4032248253142 |
Qty. | 1 items |
Depth | 68 mm |
Depth (inches) | 2.677 inch |
Height | 109 mm |
Height (inches) | 4.291 inch |
Width | 365 mm |
Width (inches) | 14.37 inch |
Net weight | 1,539.12 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...40 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
4,4'-isopropylidenediphenol 80-05-7 |
SCIP | 66e752f3-a24f-4fef-89c4-f29f52d01390 |
LED status display per relay | green |
Fuse per relay | No |
LED status of the supply voltage | yellow |
Power supply fuse | 3.15 A |
Connection (field side) | LMNZF 5.08mm |
Connection on control side | 2 x plug-in connectors in acc. with IEC60603-13 / DIN41651 |
Connection supply | LMNZF 5.08mm |
Number of poles (control side) | 20-pole plug |
Mechanical service life | 3 x 107 switching cycles |
Input voltage | 24 V DC ± 10% |
Input current | 17 mA |
Power rating | 0.4 VA |
Relay type | RCL |
Type of output | Potential-free contact |
Contact material | AgNi 90/10 |
Rated voltage | ≤ 250 Vdc ≤ 250 Vac |
Max. AC continuous current | 5 A |
AC peak current | 16 A |
According to | DIN EN 50178 |
Rated input insulation voltage | < 50 V AC |
Rated output insulation voltage | < 250 V AC |
Overvoltage category input/input | III |
Overvoltage category input/output | III |
Overvoltage category output/output | II |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 6 kV |
Insulation test voltage AC | 1.2 kV |
Clearance input/output | ≥ 5.5 mm |
Clearance input/input | ≥ 0.2 mm |
Clearance output/output | ≥ 1.17 mm |
Clamping range, max. | 1.5 mm² |
Clamping range, min. | 0.14 mm² |
Flexible with sleeve, max. | 1.5 mm² |
Flexible, max. H05(07) V-K | 1.5 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. wire cross-section, AWG | AWG 14 |
Min. wire cross-section, AWG | AWG 26 |
Solid, max. H05(07) V-U | 1.5 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Stripping length | 7 mm |
Type of connection | Tension-clamp connection |
Type of connection | Tension-clamp connection |
Clamping range, min. | 0.14 mm² |
Clamping range, max. | 1.5 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Solid, max. H05(07) V-U | 1.5 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Flexible, max. H05(07) V-K | 1.5 mm² |
Flexible with sleeve, max. | 1.5 mm² |
Wire cross-section, min. AWG | AWG 26 |
Wire cross-section, max. AWG | AWG 14 |
Stripping length | 7 mm |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153603) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-24-22-16 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals |  |
ROHS | Conform |