Properties
Version | Interface, RSM, Screw connection |
Order No. | 1448900000 |
Type | RSM-8 12V- 2CO S |
GTIN (EAN) | 4050118253368 |
Qty. | 1 items |
Depth | 71 mm |
Depth (inches) | 2.795 inch |
Height | 109 mm |
Height (inches) | 4.291 inch |
Width | 149 mm |
Width (inches) | 5.866 inch |
Net weight | 461.208 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 71d9bdc4-a0b5-4af0-93bd-2ad4e523fb14 |
Operating temperature UL, max. | 25 °C |
Operating temperature UL, min. | 0 °C |
Rated current IN | 33 mA |
Rated voltage DC UN (supply) | 12 V |
Rated current (supply) | 1 A |
Rated voltage DC UN (input) | 12 V |
Rated voltage AC UN (output) | 250 V |
Rated current Imax (output) | 4.6 A |
LED status display per relay | green |
LED status of the supply voltage | yellow |
Connection (field side) | LL2N 5.08 mm |
Connection on control side |
LP 5.08 + plug-in connector in acc. with IEC60603-13 / DIN41651, 10-pin
LL 5.08 mm |
Mechanical service life | 30 x 106 switching cycles |
Input voltage | 12 V DC ± 10% |
Input current | 33 mA |
Relay type | RCL |
Type of output | Potential-free contact |
Contact material | AgNi 90/10 |
Rated voltage | ≤ 250 V AC |
Max. AC continuous current | 5 A |
Minimum contact current | 0.1 A |
Minimum contact voltage | 5 V |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 6 kV |
Insulation test voltage AC | 1.2 kV |
Rated input insulation voltage | <50 V AC |
Rated output insulation voltage | 250 V AC |
Overvoltage category input/output | III |
Overvoltage category output/output | III |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 6 kV |
Insulation test voltage AC | 1.2 kV |
Clearance input/output | ≥ 5.5 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.5 mm² |
Flexible with sleeve, max. | 2.5 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. wire cross-section, AWG | AWG 12 |
Min. wire cross-section, AWG | AWG 26 |
Sleeve with plastic collar, max. | 2.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Stripping length | 6 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection | Screw connection |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153588) |
Product Change Notification |
[20210816 Technical change to RSM relay interfaces](https://mdcop.weidmueller.com/mediadelivery/asset/900_234417)
[20220525 Technical change to RS and RSM](https://mdcop.weidmueller.com/mediadelivery/asset/900_257205) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ETIM 10.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-24-22-16 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
ECLASS 15.0 | 27-14-11-52 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E141197 |