Properties
Version | RSM-Series, Relay module, Number of contacts: 8, CO contact AgNi 90/10, Rated control voltage: 115 V AC / DC, Continuous current: 6 A, Screw connection, Test button available: No |
Order No. | 1114661001 |
Type | RSM 8RS 115VUC LP |
GTIN (EAN) | 4032248047840 |
Qty. | 1 items |
Depth | 76 mm |
Depth (inches) | 2.992 inch |
87 mm | |
Height (inches) | 3.425 inch |
Width | 145 mm |
Width (inches) | 5.709 inch |
Net weight | 352 g |
Storage temperature | -40 °C...60 °C |
Operating temperature | -25 °C...50 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 71d9bdc4-a0b5-4af0-93bd-2ad4e523fb14 |
Operating temperature UL, max. | 50 °C |
Operating temperature UL, min. | 0 °C |
Rated voltage AC UN (input) | 115 V |
Rated voltage AC UN (output) | 250 V |
Rated current Imax (output) | 5.5 A |
Mechanical service life | 30 x 106 switching cycles |
Switch-on delay | ≤ 8msdc/10msac |
Switch-off delay | ≤ 5msdc/8msac |
Power rating | 0.6 VA |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153595) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1114661001) |
Product Change Notification | [20210819 Technical change to RS SERIES - Relay modules](https://mdcop.weidmueller.com/mediadelivery/asset/900_234419) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals |  |
ROHS | Conform |