Properties
Version | TERMSERIES, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No |
Order No. | 1984110000 |
Type | RSS110012 |
GTIN (EAN) | 4050118377699 |
Qty. | 20 items |
Depth | 15 mm |
Depth (inches) | 0.591 inch |
Height | 28 mm |
Height (inches) | 1.102 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 5 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E223474 |
Rated control voltage | 12 V DC |
Rated current DC | 14 mA |
Power rating | 170 mW |
Coil resistance | 847 Ω ± 10 % |
Status indicator | No |
Rated switching voltage | 250 V AC |
Max. switching frequency at rated load | 0.1 Hz |
Max. switching voltage, AC | 250 V |
Max. switching voltage, DC | 250 V |
Min. switching power | 100 mA @ 12 V |
Inrush current | 30 A / 20 ms |
AC switching capacity (resistive), max. | 1500 VA |
DC switching capacity (resistive), max. | 144 W @ 24 V |
Switch-on delay | <8 ms |
Switch-off delay | <4 ms |
Contact type | 1 CO contact (AgSnO) |
Test button available | No |
Mechanical switch position indicator | No |
Colour | white |
Clearance and creepage distances for control side - load side | ≥ 6 mm |
Dielectric strength for control side - load side | 4 kVeff / 1 Min. |
Dielectric strength of open contact | 1 kVeff / 1 min |
Impulse withstand voltage | 6 kV (1.2/50 µs) |
Protection degree | IP67 |
Certificate No. (VDE) | 40029391 |
Certificate No. (cURus) | E223474 |
Wire connection method | Plug-in connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65545) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1984110000) |
User Documentation | [FL_TERMSERIES_RSS1COAgSnO_LOAD_GUIDE](https://mdcop.weidmueller.com/mediadelivery/asset/900_306022) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CURUS](/picture/CURUS.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223474 |
Accessories
-
Item No.:1123350000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1123230000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, Screw connection
-
Item No.:2618930000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, PUSH IN
Counterparts
-
Item No.:2618930000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, PUSH IN
-
Item No.:1123230000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, Screw connection
-
Item No.:1123350000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, Tension-clamp connection
Individual part of
-
Item No.:2152890000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:2152880000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:2617860000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No